News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric to Launch 600V High-voltage Integrated Circuit for Automotive Applications
Will enable smaller, more reliable EV and HEV voltage converters
April 2.
EVs and HEVs use voltage converters incorporated with power devices to convert high-voltage current, which is used otherwise to power motors, into low-voltage current to power various equipment in the vehicle.
In industrial applications, it is common to drive power devices with HVICs, while automotive applications typically use designated circuits that incorporate comparators and photo couplers for insulation purposes, etc., because of stringent need for guaranteed wide temperature ranges and high reliability. Designated circuits, however, pose challenges in terms of size and reliability.
Mitsubishi Electric's new 600V HVIC achieves a wide guaranteed temperature range of minus 40 to plus 125 degrees C, and offers higher reliability for automotive applications. Such advantages will contribute to the downsizing and higher reliability of EV and HEV voltage converters.
Product Features
1) | High reliability and small size for automotive applications
|
||||||||
![]() | |||||||||
2) | High performance supports effective control of voltage converters
|
Application example

3) | Environmental designing
|
Main specifications
Model | M81729JFP |
Breakdown voltages | 600V (high-side floating supply) 24V (low-side supply) |
Output current | +200mA/-350mA |
Low-side circuit current | 0.2mA |
High-side circuit current | 0.6mA |
Package type | 8P2S |
Junction-ambient thermal resistance : Rth (j-a) | 50°C/W |
Functions | 5V logic input |
Under-voltage lockout: UV (high side and low side) | |
Input interlock |