News Release Archives
Note that the releases are accurate at the time of publication but may be subject to change without notice.
Mitsubishi Electric to Launch New Wire-Cut Electrical Discharge Machines
To be produced in both China and Japan for markets worldwide
The MV series reduces power consumption and use of consumable parts to cut running cost by as much as 42% over Mitsubishi Electric's FA series, one of the company's existing wire-cut EDMs. Produced in both China and Japan, the new series is expected to accelerate the company's EDM global sales. Mitsubishi Electric has sold more than 50,000 wire-cut EDMs since 1972.
The MV series will be showcased at INTERMOLD 2012 in Osaka from April 18 to 21.
In line with the increasing functionality of electronic equipment, automobile parts and mobile devices, product parts and molding die for manufacturing purposes are requiring ever-higher levels of productivity and machining accuracy. Manufacturers worldwide, including in emerging countries, are increasingly demanding cutting machines that fulfill such requirements.
Product Lineup
|
Key Features
1) | Reduction of power consumption and consumable parts cuts running cost by up to 42%
|
||||||||
![]() | |||||||||
2) | Upgraded automatic wiring device improves work efficiency
|
||||||||
![]() | |||||||||
3) | Improved productivity and accuracy for die and mold also parts cutting
|
Specifications
Model | MV1200S / MV1200R | MV2400S / MV2400R |
Machining travel (XxYxZ) [mm] | 400x300x220 | 600x400x310 |
Machining travel (UxV) [mm] | ±60x±60 | ±75x±75 |
Work piece max. dimensions [mm] | 810x700x215 | 1050x820x305 |
Wire diameter [mm] | 0.1 to 0.3 | 0.1 to 0.3 |
Dielectric fluid | water | water |
Installation footprint (WxD) [mm] | 2025x2760 | 2687x3030 |
Inquiry
Mitsubishi Electric Corporation