BackPrint

News Release Archives

Note that the releases are accurate at the time of publication but may be subject to change without notice.

FOR IMMEDIATE RELEASE No.2660

Mitsubishi Electric Launches 8.4-, 10.4- & 12.1-inch Color TFT-LCD Modules

Tokyo, February 14, 2012 - Mitsubishi Electric Corporation (TOKYO: 6503) announced today the launch of 8.4-inch SVGA, 10.4-inch SVGA and 12.1-inch SVGA color TFT-LCD modules. These industrial-use models feature super-wide viewing angles, wide-ranging operational temperatures and extended-duration LED backlighting. Sales of the 8.4-inch SVGA and 10.4-inch SVGA modules will begin on March 1, and for the 12.1-inch SVGA module on April 1, through Mitsubishi Electric offices worldwide. These industrial-use modules will be presented at FPD China 2012 held in Shanghai, China on March 20-22. Initial production has been set at 5,000 units per month for each model.

The TFT-LCD modules meet the increasing market demands for high brightness, high contrast, wide-ranging operational temperatures and wide viewing angles for diverse applications and installations. The introduction of the three new modules increases Mitsubishi Electric's lineup of super-wide viewing angle models to nine items. Features of the new modules are as follows:

Super-wide viewing angles, high brightness/contrast and vivid color
-Super-wide, 170-degree horizontal and vertical viewing angles ensure excellent visibility, including for off-center-viewing installations.
-High brightness of 600 cd/m2 and high contrast ratio of 1,000:1 for easy viewing in bright environments.
-72% color gamut on NTSC standards.
Market-leading operational temperature range
-Exceptionally wide range of operational temperatures, from -30 degrees C to 80 degrees C, to withstand severe outdoor environments.
Long-life, inverter-less backlight through use of white light-emitting diodes (LED)
-Circuit board-embedded LED driver enables the design to be compact and low-cost.
-LED backlight has a typical operating life of 100,000 hours at an ambient temperature of 25 degrees C.
-No high-voltage inverter is required.
Environmental awareness
-Mercury-free and fully compliant with Europe's Restriction of Hazardous Substances Directive (RoHS).

Specifications

AA084SC01AA104SJ02AA121ST01
Display Size/Resolution8.4-inch (800x600 dots)10.4-inch (800x600 dots)12.1-inch (800x600 dots)
Display Area (mm)170.4 (H) x 127.8 (V)211.2 (H) x 158.4 (V)246.0 (H) x 184.5 (V)
Number of Dots800 (H) x 600 (V)800 (H) x 600 (V)800 (H) x 600 (V)
Pixel Pitch (mm)0.213 (H) x0.213 (V)0.264 (H) x 0.264 (V)0.3075 (H) x 0.3075 (V)
Contrast Ratio1000:11000:11000:1
Luminance (cd/m2)600600600
Viewing Angle
(CR>10; °)
-85 to +85 (H)
-85 to +85 (V)
-85 to +85 (H)
-85 to +85 (V)
-85 to +85 (H)
-85 to +85 (V)
Number of Colors262K (6 bits/color)
16.77M (8 bits/color)
262K (6 bits/color)
16.77M (8 bits/color)
262K (6 bits/color)
16.77M (8 bits/color)
Color Gamut (NTSC; %)727272
Backlight UnitLEDLEDLED
Electrical InterfaceLVDS 6/8bitLVDS 6/8bitLVDS 6/8bit
Module Size (mm)199.5 (W) x 149.0 (H) x 9.7 (D)230.0 (W) x180.2 (H) x9.5 (D)260.5 (W) x203.0 (H) x9.5 (D)
Operational Temperature (°C)-30 to +80-30 to +80-30 to +80
Storage Temperature (°C)-30 to +80-30 to +80-30 to +80

Super-wide viewing angle lineup

Display Size ResolutionModelDisplay Size ResolutionModel
5.0-inchAA050MG01/0210.4-inchAA104SJ02
7.0-inchAA070MC0110.6-inchAA106TA01
8.4-inchAA084SC0112.1-inchAA121ST01
9.0-inchAA090ME01 & AA090AA0115.0-inchAA150XS02/11

Inquiry