Energy measuring units to support energy saving at work places.
These units support to monitor consumtion energy precisely, which is neccesarry for reducing energy cost. By combining with Split-type current sensor, you can easilly fix in equipments which you want to measure.
Wide selection to suite the number of circuit.
Low voltage use and high-low voltage common use, measure incoming circuits and distribution circuits can be also measured at 1 unit.
It corresponds to networks, such as CC-Link communication.
Energy measuring, display and setting of measuring point are supported with the product itself.
Also, with RS-485 (MODBUS(R) RTU communication) function, easy connection with general servers and energy management with less workforce is now possible.