Basic information
Model name | RV-20FR-R-SH04 |
Overview | Vertical FR series 20kg, Standard arm, Internal wiring specifications (Air, Gripper input, Force sensor), Standard specification, MELSEC iQ-R series-dedicated |
Sales status | On sale |
Merit
Series Features
Having maximum load capacity 20kg, plenty of scope for using multiple grippers or multi-function grippers and capable of handling work such as transporting high-load mechanical parts, assembling electrical components and packaging pharmaceutical products.
Designed to withstand environmental conditions, it can be used in a wide range of applications without having to worry about the installation environment.
MELFA Smart Plus Next-generation intelligence
Inserting a Smart Plus card, advanced intelligent functions are provided in the form of a function expansion option card.This provides leading-edge functions for all phases of customer’s operations, from design and startup through to operation and maintenance. The functions provided include integration functions for the various sensors and autonomous startup adjustment functions.
Enhanced cooperation with FA products
Collaboration with MELSEC iQ-R server series realize more advanced work.
The seamless integration of machines enables flexible manufacturing tailored to the type of production.This improves productivity and maintainability and can reduce the TCO (Total Cost of Ownership).
Improved safety through collaborative work applications
A comprehensive range of safety functions, including position and speed monitoring and monitoring of the X, Y and Z components, allow work to be conducted in collaboration with people.
Dedicated motors for high-speed operation
Using motors developed in-house, highly rigid arms and our original drive control technology, these machines are capable of high-torque output at high rotation speeds, giving better operating performance. Their capacity for continuous operation is also improved, with higher productivity due to the shorter cycle times.
Expanded pivotal operating range
Improved flexibility for robot layout design considerations. Enabling more effective use of access space around the entire perimeter including to the rear. Shortened movement distances, enabling cycle times to be shortened.
Preventing cable interference
Internal wiring channels provided in the tip axis. Allows wiring and tubes to be routed internally up to the gripper mount. By routing the body cables internally, areas where body cables might interfere with peripheral equipment can be minimized and the problem of wiring and tube tangles can be eliminated.