Specification
Category | ||
Series | ||
Structure | ||
Type | ||
Environmental specifications | ||
Protection degree | ||
Installation | ||
Degrees of freedom | ||
Drive system | ||
Position detection method | ||
Load capacity | Maximum | kg |
Rated | kg | |
Arm length | Upper arm | mm |
Fore arm | mm | |
Maximum reach radius | mm | |
Operating range | J1 | deg |
J2 | deg | |
J3 | deg | |
J4 | deg | |
J5 | deg | |
J6 | deg | |
Maximum speed | J1 | deg/sec |
J2 | deg/sec | |
J3 | deg/sec | |
J4 | deg/sec | |
J5 | deg/sec | |
J6 | deg/sec | |
Maximum composite speed | mm/sec | |
Cycle time | sec | |
Position repeatability | mm | |
Ambient temperature | ℃ | |
Mass | kg | |
Tolerable moment | J4 | Nm |
J5 | Nm | |
J6 | Nm | |
Tolerable amount of inertia | J4 | kgm2 |
J5 | kgm2 | |
J6 | kgm2 | |
Tool wiring | ||
Tool pneumatic pipes | ||
Mounting cable specifications | Air ø4 | |
Gripper input 8 points | ||
Vision sensor | ||
Force sensor | ||
Electric gripper | ||
Machine cable | ||
Connected controller Type | ||
Control Type |
Robot arm (Vertical type) |
||
RV-FR series |
||
Vertical multiple-joint type |
||
RV-20FR-Q |
RV-20FRM-Q |
RV-20FRC-Q |
Standard |
Oil mist |
Cleanroom |
IP40 |
IP67 (*1) |
ISO class3 (*1) |
Floor type, ceiling type, (wall-mounted type) (*1) |
Floor type, ceiling type, (wall-mounted type) (*2) |
|
6 |
||
AC servo motor (All axes have the brake) |
||
Absolute encoder |
||
20 (*2) |
20 (*3) |
|
15 |
||
410 |
||
550 |
||
1094 |
||
-190 to +190 |
||
-90 to +150 |
||
-10 to +157.5 |
||
-200 to +200 |
||
-120 to +120 |
||
-360 to +360 |
||
110 |
||
110 |
||
110 |
||
124 |
||
125 |
||
360 |
||
4200 (*3) |
4200 (*4) |
|
0.70 (*4) |
0.70 (*5) |
|
±0.05 |
||
0 to 40 |
||
120 |
||
49.0 |
||
49.0 |
||
11 |
||
1.40 |
||
1.40 |
||
0.14 |
||
Gripper: 8 input points/8 output points Signal cable for the multi-function gripper LAN × 1 〈100BASE-TX〉 (*5) |
Gripper: 8 input points/8 output points Signal cable for the multi-function gripper LAN × 1 〈100BASE-TX〉 (*6) |
|
Primary: ø6 × 2 Secondary: ø6 × 8 |
||
ー |
||
ー |
||
ー |
||
ー |
||
ー |
||
5m (connector on both ends) |
||
CR800-20VQ |
||
MELSEC Q compatible |
*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.
*2: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).
*3: This is the value at the surface of the mechanical interface when all axes are composited.
*4: Value for a 25mm up/down and 300mm horizontal reciprocal movement with 5kg load. The cycle time is the value for RV-20FR-R.
*5: This can also be used as a spare line (0.13 sq. mm, 4-pair cable) for conventional models.