Easy to use, High Performance, and Compact Body.
MR-JN has simple operation functions such as one-touch tuning, built-in positioning with the point table and the programming.
General-purpose interface (Pulse and Analogue input) and built-in positioning are available with one-touch tuning, tough drive function.
HF-KN series and HG-KR (with gear reducer) series in 200 V AC class, ranging from 50 W to 400 W.
• HF-KN: 131,072 pulses/rev encoder
• HG-KR: 262,144 pulses/rev encoder