Man, machine and environment in perfect harmony
MELSERVO introduces the servo amplifiers to the market based on the concept of Human (User friendly and Safety function), Machine (High performance) and Environment (Energy saving).
Compatible with SSCNETIII/H, General-purpose (Pulse and Analog input) interface. Compliant with safety standards. 2/3-axis servo amplifier.
4 Million pulse/rev encoder, 200 V AC/400 V AC Class, 48 V DC/24 V DC and range of products from 10 W to 220 kW.
HG-KR/HG-MR/HG-SR/HG-JR/HG-RR/HG-UR/HG-AK Series.
4 motor series (LM-H3/LM-U2/LM-F/LM-K2) are available for a variety of applications.
Best matching for the application which is required low speed and high torque. 4 different frames and 18 motors are available.