For small-scale safety control! Easily add a safety circuit to the MELSEC-Q Series without the need for a program.
This module is perfect for small-scale safety control. Despite its simple installation, it is highly effective at supporting future expansion, and full stop/partial stop selections.
Safety relay module for mounting on the MELSEC-Q Series base unit.
CC-Link safety relay module for structuring a safety system via CC-Link.
Extension safety relay module capable of extending up to three basic safety relay modules for the Q and CC-Link Series.