Basic information
Model name | RV-4FR-Q-SH03 |
Overview | Vertical FR series 4kg, Standard arm, Internal wiring specifications (Vision sensor, Force sensor, Electric gripper), Standard specification, MELSEC Q series-dedicated |
Merit
Series Features
Optimized servo control and arm construction provide extremely fast and precise heavy-duty operation. The use of space is highly efficient and provides a range of movement ideally suited to conpact areas. Perfect for transporting, assembling and inspecting small components.
MELFA Smart Plus Next-generation intelligence
Inserting a Smart Plus card, advanced features such as integration functions for the various sensors and autonomous startup adjustment functions are provided for all phases of customer’s operations, from design and startup through to operation and maintenance.
Enhanced cooperation with FA products
Collaboration with MELSEC Q server series realize more advanced work.
The seamless integration of machines enables flexible manufacturing tailored to the type of production.This improves productivity and maintainability and can reduce the TCO (Total Cost of Ownership).
Improved safety through collaborative work applications
A comprehensive range of safety functions, including position and speed monitoring and monitoring of the X, Y and Z components, allow work to be conducted in collaboration with people.
Dedicated motors for high-speed operation
Using motors developed in-house, highly rigid arms and our original drive control technology, these machines are capable of high-torque output at high rotation speeds, giving better operating performance. Their capacity for continuous operation is also improved, with higher productivity due to the shorter cycle times.
Expanded pivotal operating range
Improved flexibility for robot layout design considerations. Enabling more effective use of access space around the entire perimeter including to the rear. Shortened movement distances, enabling cycle times to be shortened.
Preventing cable interference
Internal wiring channels provided in the tip axis. Allows wiring and tubes to be routed internally up to the gripper mount. By routing the body cables internally, areas where body cables might interfere with peripheral equipment can be minimized and the problem of wiring and tube tangles can be eliminated.