Start main contents

Factory Automation

Font Size:

ME-0052-SS96

General specifications

Category
Group
Model
Model name
Output functions
Input functions
Used with
Weight
Operating temperature
Operating humidity
Storage temperature
Storage humidity
Electrical Indicators
Electronic Multi-Measuring Instrument
ME96 series
Digital input and output unit
Digital output (2 points)
Digital input (5 points)
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB, ME96SSH-MB, ME96SSR-MB
0.15kg
-5 to +55°C (Average: 35°C or less)
0 to 85%RH (non condensing)
-25 to +75°C (Average: 35°C or less)
0 to 85%RH (non condensing)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Input/Output Specifications

Digital input Contact capacity
Signal width
Digital output Switch type
Contact capacity
24V DC (19V DC to 30V DC), 7mA or less
30ms or more
No-voltage a-contact
35V DC, 0.2A or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次