Start main contents

Factory Automation

Font Size:

ME-0000BU-SS96

General specifications

Category
Group
Model
Model name
Transmission function
Used with
Weight
Operating temperature
Operating humidity
Storage temperature
Storage humidity
Electrical Indicators
Electronic Multi-Measuring Instrument
ME96 series
Data logging unit
SD CARD
ME96SSHB-MB, ME96SSRB-MB, ME96SSHA-MB, ME96SSRA-MB
0.15kg
-5 to +55°C (Average: 35°C or less)
0 to 85%RH (non condensing)
-25 to +75°C (Average: 35°C or less)
0 to 85%RH (non condensing)
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Logging specifications

Logging mode
Logging data type
data
Detailed data
1-hour data
Amount of logging item
elements
Detailed data
1-hour data
Internal memory
logging period
Detailed data
1-hour data
SD memory card (2GB) logging period
Output format
Optional accessory
Automatic refresh (Automatic overwrite/refresh)
1, 5, 10, 15, or 30-minute cycle
1-hour cycle
Max. 6 items
Max. 6 items
Cycle: 1 minute 2 days
Cycle: 5 minutes 10 days
Cycle: 10 minutes 20 days
Cycle: 15 minutes 30 days
Cycle: 30 minutes 60 days
400 days
10 years or more
CSV format (ASCII code)
SD memory card (EMU4-SD2GB) *1
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

*1: Be sure to use an SD memory card, EMU4-SD2GB, manufactured by Mitsubishi Electric Corporation. Using an SD memory card not manufactured by Mitsubishi Electric Corporation may cause a trouble such as data corruption in the card or system stop. Regarding the use of commercially available SD memory cards, access our FA website. Note that the customer is responsible for verifying safe use of those SD memory cards.