Start main contents

Factory Automation

Font Size:

MELIPC MI2000

Performance specifications

Series name
Product name
Model
Hardware MPU
Main memory
Internal storage capacity
Extended storage interface
Software OS
Programming language
Format of dedicated APIs
Display interface Interface
Resolution
Extended slot PCI Express®
mini PCI Express®
PCI
RS-232 Number of channels
Transmission rate
RS-422 Number of channels
Transmission rate
RS-485 Number of channels
Transmission rate
USB USB3.0
USB2.0
Sound output (φ3.5 mini-jack (3-prong)) Interface
Number of ports
Power supply Rated input voltage
Input voltage variable range
Input frequency
Maximum input apparent power
External dimensions (H x W x D)
Panel cutting dimensions (H x W)
Weight
MELIPC MI2000
MELIPC
MI2012-W
MI2012-W-CL
Intel® Core™ i3-6102E
8 GB
64 GB
2.5” SATA SSD/HDD x 2
CFast card x 1*1
Windows® 10 IoT Enterprise 2016 LTSB (64bit)
Language supporting above OS
HDMI x 1, DVI-I x 1
Max. 1920 x 1080*2
x1, x2, x4, x8, x16 (half-size) x 1
Full-size x 2
Half-size x 1
2 (RS-422/485 can also be used)
9600...115200 bps
2 (RS-232/485 can also be used)
75...115200 bps
2 (RS-232/422 can also be used)
75...115200 bps
6
AC adapter
(input voltage: 100...240 V AC, output voltage: 24 V DC)*3
AC adapter
(input voltage: 100...240 V AC, output voltage: 24 V DC)*4
90...264 V AC
47...63 Hz
170 VA
177 x 142 x 238 mm
3.9 kg (excluding AC adapter)
3.9 kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*1)Maximum capacity of option product is 64 GB.

(*2)Maximum resolution at 60 Hz.

(*3)A power supply cable included with MI2012-W is exclusively for 100 V AC in Japan. When using with other than 100 V AC or abroad, please purchase MI2012-W-CL and use an appropriate cable complying with the power supply used and the safety standard of the area.

(*4)Use an appropriate cable complying with the power supply used and the safety standard of the area.

  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Field network specifications

Ethernet Interface
Number of channels
CC-Link IE Field Network Station type
Communications speed
Maximum number of connected stations
Number of ports
Communications cable
Network topology
Overall cable distance
Maximum distance between stations
CC-Link IE Field Network Basic Station type
Number of remote stations on 1 network
Number of ports
Network topology
10BASE-T/100BASE-TX/1000BASE-T
2
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

General specifications

Operating ambient temperature
Storage ambient temperature
Operating ambient humidity
Storage ambient humidity
Vibration resistance Sine wave vibration
Random vibration
Shock resistance
Operating atmosphere
Operating altitude*5 *6
Installation location
Overvoltage category*7
Pollution degree*8
0...55°C
-40...75°C
10...90% RH, non-condensing
10...90% RH, non-condensing
Compliant with IEC60068-2-6
5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each
Compliant with IEC60068-2-64
5...500 Hz, 1 oct/min, one hour in direction X, Y, Z each,4 Grms (1.5 Grms when HDD is used)
Compliant with IEC-60068-2-27, 50 G, half sine wave, 11 msec
No corrosive gases, no flammable gases, no excessive conductive dust
Stable location where product is less affected by electric field and magnetic field
Ⅱ or less
2 or less
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

(*5)Do not use nor store the product under pressure higher than the atmospheric pressure of altitude 0 m. Doing so may cause malfunction.

(*6)No limitations to altitude. When used at a high altitude, the upper limits of the permissible voltage and the operating ambient temperature become lower. Please check performance before use at the customer side.

(*7)This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within premises. Category Ⅱ applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300 V is 2500 V.

(*8)This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.