Start main contents

Factory Automation

Font Size:

ME110SSR-4AP

Specifications

Category
Group
Model
Model name
Phase wire system
Rating Current
Voltage
Frequency
Measuring element Current (A) Measuring Item
Class
Current demand (DA) Measuring Item
Class
Voltage (V) Measuring Item
Class
Active power (W) Measuring Item
Class
Active demand power (DW) Measuring Item
Class
Reactive power (var) Measuring Item
Class
Apparent power (VA) Measuring Item
Class
Power factor Measuring Item
Class
Frequency (Hz) Measuring Item
Class
Active energy (Wh) Measuring Item
Class
Reactive energy (varh) Measuring Item
Class
Harmonic current (HI) Measuring Item
Class
Harmonic voltage (HV) Measuring Item
Class
Measuring Method Instantaneous Value
Demand Value
Display Display type
Number of display digits or segments Digital section
Bar graph
Display update time interval
Output functions
Input functions
Transmission function
Response time
Analog output
Pulse output
Power interruption backup
VA Consumption Voltage circuit
Current circuit
Auxiliary power circuit
Digital input
Auxiliary power
Weight
Dimensions
Enclosure
Operating temperature
Operating humidity
Storage temperature
Electrical Indicators
Electronic Multi-Measuring Instrument
ME110 Super-S Series
3-phase 4-wire, 3-phase 3-wire (3CT, 2CT), 1-phase 3-wire, 1-phase 2-wire (common use)
5A AC, 1A AC (1A AC is special-purpose item)
3-phase 4-wire : max 277/480V AC
3-phase 3-wire : 110V AC, 220V AC
1-phase 3-wire : 220V AC (110/220V AC)
1-phase 2-wire : 110V AC, 220V AC
50-60Hz
3P4W : A1, A2, A3, AN, AAVG
3P3W, 1P3W : A1, A2, A3
1P2W : A1
0.5%
3P4W : DA1, DA2, DA3, DAN, DAAVG
3P3W, 1P3W : DA1, DA2, DA3
1P2W : DA1
0.5%
3P4W : V12, V23, V31, VAVG (L-L), V1N, V2N, V3N, VAVG (L-N)
3P3W, 1P3W : V12, V23, V31
1P2W : V12
0.5%
3P4W : ΣW, W1, W2, W3
3P3W, 1P3W, 1P2W : ΣW
0.5%
3P4W : ΣDW, DW1, DW2, DW3
3P3W, 1P3W, 1P2W : ΣDW
0.5%
3P4W : Σvar, var1, var2, var3
3P3W, 1P3W, 1P2W : Σvar
0.5%
3P4W : ΣVA, VA1, VA2, VA3
0.5%
3P4W : Σcosφ, cosφ1, cosφ2, cosφ3
3P3W, 1P3W, 1P2W : Σcosφ
2.0%
Hz
0.5%
Imported, Exported
2.0%
Import Capacitive, Import Inductive, Export Capacitive, Export Inductive
2.0%
3P4W : HI1, HI2, HI3, HIN
3P3W, 1P3W : HI1, HI3
1P2W : HI1
THD, h1...h13 (without even number)
RMS value and Distortion ratio (max.100%)
2.5%
(Total RMS, 0 to Rated x 60%)
3P4W : HV1N, HV2N, HV3N
3P3W, 1P3W : HV12, HV23
1P2W : HV12
THD, h1...h13 (without even number)
RMS value and Distortion ratio (max.20%)
2.5%
(THD, 0 to 20%)
A, V : RMS calculation, W, var, VA, Wh, varh : Digital multiplication, cosφ: Power ratio calculation, Hz : Zero-cross, HV, HI : FTT
Thermal type calculation
LCD with backlight
A, DA, V, W, DW, var, VA, cosφ: 4 digits
Hz, HI, HV : 3 digits
Wh, varh : 6 digits
21 Segment-Bar graph, 22 Segment-Indicator
0.5s / 1s
Analog output (4 circuits)
Pulse output (1 point)
-
-
Display : 4s or less, Analog output : 4s or less
In HI and HV, 10s or less
4mA to 20mA DC (0 to 600Ω)
No-voltage 'a' contact
35V DC, 0.1A
Non volatile memory (Items : setting value, max/min value, active/reactive energy)
0.1VA/phase, 0.2VA/phase (at direct input)
0.1VA/phase
8VA at 110VAC, 9VA at 220VAC, 6W at 100VDC
DC19-30V, under 7mA
100 to 240VAC (+10%, -15%) 50/60Hz
100VDC (+10%, -30%)
0.5kg
110(H) x 110(W) x 98(D)
Thermoplastic self-extinguish (UL94V0)
-5°C to +50°C (average operating temperature : 35°C or less per day)
85%RHmax, non condensing
-20°C to +60°C
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

Note1: Accuracy is specified according to the maximum scales value of rated value.

Note2: Measurement of harmonics which its distortion ratio is exceeded 100% may exceed the accuracy.

Note3: Harmonics cannot be measured without voltage input.