Start main contents

Factory Automation

Font Size:

M850S

Specification

Series
Machine classification
Control unit type
Model name
Number of control axes Max. number of axes
(NC axes + Spindles + PLC axes)
Max. number of NC axes
(in total for all the part systems)
Max. number of spindles
Max. number of PLC axes
Max. number of PLC indexing axes
Number of simultaneous
contouring control axes
Max. number of
NC axes in a part system
Max. number of part systems
Max. number of main part systems
Max. number of sub part systems
M800S Series
Machining center system
Display/Control unit integrated-type
32
16
4
8
8
8
12
2
2
2
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

* Maximum specifications including optional specifications are listed. Refer to the Specifications List for the details of each option.