The Mitsubishi MELSEC-F series undergone many advancements, making way for the next generation MELSEC iQ-F Series, with enhanced high speed bus, expanded built-in functions, advanced SSCNET III/H support, and improved engineering evironment with parameter settings in GXW3 engineering software.
From stand alone use to networked system application, MELSEC iQ-F brings your business to the next level of industry.
All-in-one power supply, CPU, and I/O main unit. Built-in features include high-speed counters, positioning outputs, Ethernet, and SD card slot.
Both I/O modules with built-in power supply and without power supply available in various I/O sizes and configurations.
Options for analog inputs and outputs, temperature sensor inputs, and temperature control. FX3 series analog intelligent function modules can also be connected.
High speed counter modules. FX3 series high speed counter module can also be connected.
Simple motion module supporting SSCNET III/H. FX3 series pulse output modules can also be connected.
RS-232, RS-485, RS-422 communication modules. FX3 series CC-Link master module can also be connected.
Bus conversion module, power supply, battery lineup.