Solutions
Logistics

Conveyor
Preventive maintenance and reduction of maintenance load
- Remote control and monitoring with networking FA products
- Detection of sensor status with reduced wiring using ASLINK
- UPS installed to handle power outage

Solutions to the Issues
Issues | Solutions |
---|---|
Reduction of line start-up man-hours | AnyWireASLINK simplifies wiring and eliminates the need for relay boxes which leads to reduction of miswiring, easy start-up and expansion of lines. |
Easy of use and variable speed operation | Simultaneous speed change and real-time collection of production site data through FR-E800 and the CC-LinkIE TSN network |
Ensuring safety standards | Use of FR-E800 safety functions |
System Configuration
feature
Reduction of line start-up man-hoursAnyWireASLINK
Eliminates cumbersome sensor wire connections and wire bundles, making it easy to start and expand lines
With the introduction of AnyWire ASLINKER with a small number of points and a large number of dispersion points, we contribute to the reduction of wiring and the elimination of relay boxes.
Substantial reduction of on-site startup man-hours
By installation on a block-by-block basis, fieldwork is limited to just connecting network cables. Helps reduce the risk of miswiring and the number of start-up steps.
Easy of use and variable speed operationFR-E800
Multi-Axis variable speed operation with FR-E 800 network
Inverter Link Function
- Inverters can be used to build small-scale systems with Ethernet connection sharing I/O and special devices with built-in PLC function between inverters.
- High-speed and stable communications enable data from production sites to be collected in real time, contributing to productivity improvement
A small-scale simple synchronous system can be constructed by using only inverters.
Realize multi-axis variable speed operation with CC-Link IE TSN standard.
Ensuring safety standardsFR-E800
Simplifying configuration and wiring by functional safety support
Support Safety Networks
Supports secure Ethernet-based communication protocols approved by international standards. Easy expansion of existing network with safety control system and the cost related to safety system can be reduced.
Model | CC-Link IE TSN Safety communication function |
PROFIsafe | CIP Safety | FSoE (Safety over EtherCAT) |
---|---|---|---|---|
FR-E800-[]SCEPA | ● | - | ● | - |
FR-E800-[]SCEPB | ● | ● | - | - |
FR-E800-[]SCEPC | - | - | - | ○ |
●:Supported ○:To be supported soon
- *1:By using a safety programmable controller, safety control and safety communication functions of the safety relay are integrated into the control system.