PBA Systems focuses on Direct Drive Technology and Precision Motion Solutions for Industrial Automation applications. PBA Systems is an ISO 9001:2015 certified company (Cert No. 2016-1-0962) and part of PBA Group of Companies, known for our proprietary robotics and automation technologies.
Headquartered in Singapore, with advanced manufacturing and technology centres in Singapore, Taiwan, Japan, Korea, Malaysia, Thailand, China, etc., we possess the capabilites to provide customised and swift automation solutions for global customers and systems partners.
A comprehensive range of ironcore, ironless, and ARC motor technologies for unparalleled force, precision, and versatility. Ironcore motors offer an affordable high-force solution to demanding linear applications with an anti-cogging effect, compared to traditional iron core linear motors.The DX series ironless patented overlapping winding forcers provides excellent force density vs coil size ratio - resulting in high-force and acceleration generation for smoother motion, high stability, high precision and zero cogging in a compact-size motor which is suitable for a cleanoom environment. The ARC Series is specifically designed for angular motion with constrained Arc motion, 360 degrees or multi-turn rotation motion, to achieve exceptionally smooth, precise motion with higher accuracy & repeatability, while the PDDR Serieis is optimally designed for high-speed precise rotary applications.
The PLA Actuator Series is built with enhanced specifications for high-performance production applications to improve productivity through uncompromised speed and precision. The key notable features of the PLA Actuator are compact size, high speed, high precision, and zero backlashes, especially when compared to traditional actuators with ball screws.
The PABL actuators are the highest performance actuator available. They are ideal for demanding application where nano-positioning accuracy and geometric performance are critical. This stage provides the ultimate solution whether the application requires small, accurate steps or constant smooth velocity.
The pioneering product in our series of Z axis motion solutions, PZA-H is designed for superior vertical motion control, and space-saving systems required by AOI solutions. With low-profile design and special safety feature dual side-mounted pneumatic counterbalances to avoid damages during power failure.
A superb high-speed, high-precision pick -and-place module designed for efficiently handling multiple items simultaneously in industrial automation applications. Designed with proprietary vacuum-operated end-effectors.
PAS Series Alignment Module is a low-profile, 3-axis, XYθ motion, compact, miniature stage.
Ideal for closed loop short stroke positioning applications where precision, repeatability, and low speed/force ripple are of utmost importance.
This high-precision gantry is the premier, showcase solution in PBA's range of customised stages and gantries. Powered by advanced air bearing technology, PABG is an industry Nano-grade gantry offering High-speed, Ultra Smooth Motion and zero wear and tear. PABG is superior to traditional transmission and is designed to provide dynamic motion with very precise positioning accuracy for critical processes in automation. Provides outstanding performance and versatility that can be used in a cleanroom environment and wide range of automation applications such as high-speed pick-and-place, automated assembly, vision inspection, glass scribing, dispensing stations and high-accuracy inspection.
PBA's XY Dual Gantry Motion System is a versatile multi-axis platform which is specially designed for semiconductor back-end manufacturing operations. It facilitates movement along 2 key axes – X & Y, effectively managing a total of 4 controlled axes. Dual gantry systems can work in parallel, allowing for simultaneous processing of multiple workpieces or tasks, leading to higher throughput, and faster production rates, which are crucial in many manufacturing environments. Its innovative design is tailored to meet the most challenging demands of modern die bonding processes, including Flip-chip, μ-LED bonding, dispensing applications, and more.