Factory Automation

Update : 2022/06/23

SICK (THAILAND) CO., LTD

Device Partner

SICK - one of the world's leading producers of sensors and sensor solutions for industrial applications. SICK is a technology and market leader in Factory and Logistics Automation as well as Process Automation.

Address
100/18 Vongvanit Building B, 12A Floor, Rama9 road, Huaykhwang, Bangkok 10310
Website
http://SICK.com Open new window

nanoScan3 - Safety laser scanners

nanoScan3 is the smallest safety laser scanner from SICK. It is perfectly suited for the protection and localization of mobile platforms. Thanks to the reliable safeHDDM® scan technology, it delivers high-precision measurement data and is extremely resistant to light, dust or dirt. The easy operation of the Safety Designer configuration software and the smart integration options of the nanoScan3 offer a high level of flexibility for any application while also saving time. The nanoScan3 therefore offers the highest level of performance and availability in a compact housing, thereby securing system productivity.
https://www.sick.com/ch/en/safety-laser-scanners/safety-laser-scanners/nanoscan3/c/g507056 Open new window

Flexi compact

The Flexi Compact safety controller is based on a future-proof technology platform and can be programmed via software. Thanks to its modularity, it can be optimally configured for a wide range of application requirements and its compact construction enables it to be installed in a space-saving manner. Flexi Compact is characterized by its high usability: planning and commissioning is fast and easy using the intuitive Safety Designer configuration software and a user-friendly housing. Diagnostics data is available up to the cloud via common fieldbus systems. Faster production startup, increased machine availability, and extended functions such as safe series connection with Flexi Loop increase productivity and efficiency throughout the machine life cycle.
https://www.sick.com/ch/en/senscontrol-safe-control-solutions/safety-controllers/flexi-compact/c/g547438 Open new window

SIM1000

Sensor Integration Machine (SIM)– part of the SICK AppSpace eco-system – is opening up new possibilities for application solutions. The portfolio features a scaled range of processing power levels, sensor connection numbers and functions which include the IO-Link sensor hub up to the high-performance Sensor Integration Machine. Data from SICK sensors and cameras can thereby be merged, evaluated, archived and transmitted. The SIMs offer suitable solutions for all applications, even in the context of Industry 4.0.
https://www.sick.com/ch/en/sensor-integration-machine/sim10xx/sim1000-0p0b110/p/p660819 Open new window

Lidar-Loc 2 with Virtual Line Navigation

LiDAR localization solutions from SICK enable the position determination of mobile platforms based on natural surrounding contours. These solutions can be adapted flexibly to the respective purpose, especially with the help of individual feature extensions. The wide range of sensors and computing units from SICK ensure scalability and modularity of the localization solution.
Virtual Line Navigation enables functionality upgrade of LiDAR localization for simplified navigation functions based on physical and/or virtual tracks and codes.
https://www.sick.com/ch/en/localization-and-positioning-solutions/lidar-localization/lidar-loc/lidar-loc-2/p/p666800?ff_data=JmZmX2lkPXA2NjY4MDAmZmZfbWFzdGVySWQ9cDY2NjgwMCZmZl90aXRsZT1MaURBUi1MT0MgMiZmZl9xdWVyeT0mZmZfcG9zPTImZmZfb3JpZ1Bvcz0yJmZmX3BhZ2U9MSZmZl9wYWdlU2l6ZT0yNCZmZl9vcmlnUGFnZVNpemU9MjQmZmZfc2ltaT05NC4w Open new window
https://www.sick.com/ch/en/localization-and-positioning-solutions/lidar-localization/lidar-loc/virtual-line-navigation/p/p666801 Open new window

Safety solution for AGV application

This solution allows AGV maker to ensure the safety of personnels in a logistic environment. In areas where people and the AGV work hand in hand, personnel safety is essential for a conducive and productive work environment. Depending on the individual risk level of the application, SICK offers sensors for different safety performance requirements in its portfolio.
https://internal.sick.com/de/en/functional-safety/safe-productivity-safe-mobile-platforms/w/safe-mobile-platforms-autonomous/ Open new window
https://youtu.be/3nrsvJDy0L8 Open new window

Safety controller solution

Modular and flexible: made-to-measure, user-friendly machine safety - The new Flexi Compact safety controller from SICK offers scalability and functionality to suit any application and accfive Safety integrity level up to SIL3 (IEC 61508), SILCL3 (IEC 62061) Performance level - PL e (ISO 13849-1)

Sensor Integration Machines

SIM10xx Sensor Integration Machines offer multiple sensor data acquisition and fusion processes, thereby providing space for new application solutions. The acquired data is processed and visualized for important information, for example quality control or process analysis. In addition, the IoT gateway functions enable connection from the edge to the cloud via the Internet in the context of Industry 4.0. The SIM10xx products feature a powerful processor and Ethernet interfaces for cameras and LiDAR sensors. Other sensors can be integrated via IO-Link, for instance for distance and height measuring purposes.

localization solution for all autonomously moving mobile platforms or AGV

The LiDAR-LOC is a localization solution for all autonomously moving mobile platforms. It uses LiDAR sensor data and links it with information from other sensors as needed. This is how the LiDAR-LOC achieves accurate and reliable localization results based on natural contours – environmental adjustments are not necessary. Integrating the solution into an existing infrastructure and putting it into operation is easy. With the addition of Virtual Line, path planning and control of vehicles are simplified. Virtual line provides us with quick and simple adjustments to the route layout without time-consuming changes to the physical lanes, bridging of damaged tracks to increase availability.

Safety Services

Safety as a service: From risk assessment to validation at Eternit. To ensure clients benefit from efficient and cost saving solutions in line with the current legal regulations and requirements.
SICK also offers engineering services such as programming and functionality checks related to regulations, standards and specifications. Performing a good risk assessment

Lidar-Loc2

Mapping-Service
- Including all activities for reference map recording, creation and updating

Mapping Customer Training
- Professional training for reference-map recording, creation and updating