Moxa is a leader in industrial networking and communications, enabling connectivity for the automated world of today and tomorrow and enhancing cybersecurity for industrial automation systems.
The TSN-G5004 Series Ethernet switches are equipped with 4 Gigabit Ethernet ports. The full Gigabit design makes them a good choice for upgrading an existing network to Gigabit speed or for building a new full-Gigabit backbone for future high-bandwidth applications. The compact design and user-friendly configuration interfaces provided by the new Moxa web GUI make network deployment much easier. The TSN-G5004 Series has received a CC-Link IE TSN Class B certificate.
The TSN-G5008 Series Ethernet switches are equipped with 8 Gigabit Ethernet ports and up to 2 fiber-optic ports. The full Gigabit design makes them a good choice for upgrading an existing network to Gigabit speed or for building a new full-Gigabit backbone for future high-bandwidth applications. The compact design and user-friendly configuration interfaces provided by the new Moxa web GUI make network deployment much easier. The TSN-G5008 Series has received a CC-Link IE TSN Class B certificate.
The EDS-G205 Ethernet switches are equipped with 5 Gigabit Ethernet ports and 1 fiber-optic port, making them ideal for applications that require high bandwidth. The EDS-G205 Ethernet switches are built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
The EDS-G205 Series has received a CC-Link IE TSN Class A certificate.
The EDS-G308 Ethernet switches are equipped with 8 Gigabit Ethernet ports and 2 fiber-optic ports, making them ideal for applications that demand high bandwidth. The EDS-G308 switches provide an economical solution for your industrial Gigabit Ethernet connections, and the built-in relay warning function alerts network managers when power failures or port breaks occur. The 4-pin DIP switches can be used for controlling broadcast protection, jumbo frames, and IEEE 802.3az energy saving. In addition, 100/1000 SFP speed switching is ideal for easy on-site configuration for any industrial automation application.
The EDS-G308 Series has received a CC-Link IE TSN Class A certificate.
The Moxa IEC-G102-BP Series industrial next-generation Intrusion Prevention System (IPS) devices protect mission-critical assets with industrial-grade IPS and whitelisting. Meanwhile, the Security Dashboard Console (SDC) software, when used together with the IEC-G102-BP Series, offers another layer of protection through centralized critical asset visibility, network analysis, and auto pattern updating.
Moxa Remote Connect (MRC) is an easy-to-use, secure, and versatile networking solution designed to seamlessly bridge field devices, engineers, and application servers together over the Internet for industrial applications. The solution combines MRC Server, MRC Gateway, and MRC Client.
Moxa's industrial IEEE 802.11n wireless AP/bridge/client products are designed to overcome the challenges of harsh industrial environments. High electromagnetic immunity protects against electromagnetic disturbances, galvanic isolation guards against voltage instability, and wide-temperature ranges and shock and vibration resistance ensure reliable operation even in difficult environments. PoE Patent Marking
Ensure that your networks can take on future challenges by leveraging Moxa's latest technologies and solutions to enhance your network capability, scalability, and flexibility. Moxa's large portfolio of Ethernet products helps customers optimize industrial network infrastructure to achieve best-in-class reliability, security, efficiency, and simplicity for Industry 4.0.
Visit https://www.moxa.com/en/solutions/industry-focus/manufacturing for more information.
Moxa's industrial cybersecurity solution is specifically designed to secure industrial networks from both an OT and IT perspective to better address the surging market demand for a comprehensive cybersecurity solution for industrial networks. The solution includes critical IT cybersecurity technologies such as an Intrusion Prevention System (IPS), a key component for defense-in-depth strategies, which has been specifically tailored to protect OT networks from cyberthreats without disrupting industrial operations.
Visit https://www.moxa.com/en/spotlight/portfolio/industrial-network-security/industrial-cybersecurity.htm for more information.