PATLITE has provided an array of products ranging from wireless data-acquisition systems, programmable signal towers, IO-Link and POE-enabled devices, and continues to deliver safety, security and comfort to workplaces and facilities throughout the world.
Monitor your network and be notified in real-time of predesignated events and device failures via visual and voice annunciator signals, and email alerts.
[Effortless Device Setup]
[Reliable and Accessible]
Standardize your signaling interface. The PATLITE IO-Link Signal Tower installs and configures seamlessly through your IO-Link interface. IO-Link is a standardized IO technology (IEC 61131-9); fieldbus-neutral, point-to-point communication, universal interface.
Detect an external attack with UTM, and use the NH-FV series to notify administrators immediately. By noticing as early as possible, you can take measures to improve the safety of servers that handle personal information.
In additional to visual alert functions, the NH-FV can also play user-specified voice message alerts to specify where the issue is coming from instead of coding multiple locations with lights or sounds.