Westermo designs and manufactures IP Solutions for mission-critical systems in physically demanding environments. The products are used for infrastructure, such as transport, train and road, water and energy as well as in process industries.
The Lynx 110/210 is a layer 2 or L3 industrial Ethernet switch or Router, powered by the Westermo WeOS network operating system. Lynx is the most compact and has the lowest power requirements in this class of switch. Lynx has 8 10/100 Mbit/s ports in addition to 2 ports which can be fitted with Gbit or 100 Mbit SFP transceivers.
The Lynx 5500 series is the most compact high-performance industrial Ethernet switch series on the market. Integrating hardware, software and network design support tools, this next generation switch platform offers advanced capabilities. Tested and certified to withstand extreme temperatures, vibrations and shocks. By providing full gigabit speed on all 12 ports, four flexible SFP ports and layer 2 and layer 3 functionality, a broad range of applications are possible. In addition, recognizing the growing sophistication of cyberattacks, an extensive suite of cyber security tools is available. The switches are also prepared for routing acceleration, extended cybersecurity and time synchronization IEEE 1588v2.