HMS stands for Hardware Meets Software™. HMS products, solutions and know-how enable industrial hardware to get connected to IoT software. As such, HMS enables the Industrial Internet of Things which is all about Connecting Devices™.
The award-winning COSY 131 and the Free Talk2M worldwide VPN infrastructure that comes along with the gateway allow users to remotely troubleshoot their PLCs/HMIs. Every aspect of this remote access solution optimizes security while ensuring ease of use for the mass market. With quick setup wizards, configuration can be completed within minutes, without the need to connect to the hardware. The Talk2M cloud adheres to high levels of security with ISO27001 certification and STAR penetration test certificate.
A wide range of connectivity options from WiFi to cellular is available. Find out more from https://www.ewon.biz/products/cosy
With embedded SLMP and MC Protocol connectivity, the Flexy 205 allows data collection from MELSEC PLCs easily. Data can then be used for trend analysis, logging, alarms, building local dashboards, or send to factory business intelligence software, MES, or ERP systems via OPC UA. Data never leaves the factory floor, unless user wants it to be. The gateway can connect securely to Talk2M, our secure industrial cloud, or any Private or Public Cloud. The requests from the Flexy 205 gateways are executed via MQTT or HTTPS protocols, standards widely deployed in the IT industries. Find out more from https://www.ewon.biz/products/ewon-flexy
Anybus X-gateways interconnect MELSEC PLCs using CC-Link IE Field or CC-Link with almost any other PLC fieldbus/Ethernet network, enabling a consistent information flow throughout the entire plant. In addition, the new IIoT range enables connectivity via MQTT and OPC UA, giving IT systems access to device data. Find out more from https://www.anybus.com/products/gateway-index/anybus-xgateway
Anybus Communicator is a stand-alone protocol converter enabling you to connect your non-networked serial RS-232/422/485 or CAN-based device to CC-Link IE Field or CC-Link. The new IIoT range presents the serial data as OPC UA or MQTT tagged IIoT data.
Anybus wireless solutions provide industrial-grade wireless connectivity for infrastructure, machines and devices over Bluetooth and WLAN. The Wireless Bridge/bots are often used in pairs as a cable replacement for up to 400m but can also be used as an access point connecting to seven clients. The Anybus Wireless Routers are ideal for highspeed WLAN and LTE connectivity. Find out more from https://www.anybus.com/products/wireless-products
This solution allows system integrators to establish secure industrial networks linking multiple remote sites to central control rooms through permanent VPN connections. Find out more from https://ewon.biz/products/efive/scada
The Ewon Remote Access solution allows to establish a secure VPN connection to a remote machine from anywhere in the world, in just a couple clicks. Once a connection is established through the Internet and Ewon’s free cloud connectivity service “Talk2M”, the user can basically carry out any software maintenance operation that could be done on-site, such as the remote programming of MELSEC PLCs using GX Works, or the remote monitoring of GOT HMIs using GOT Mobile. Unnecessary service trips can therefore be avoided, allowing for a greater efficiency, as well as huge cost and time savings.
The Ewon Flexy IIoT gateway supports many protocols, such as MC Protocol, Modbus and OPC UA, allowing it to read data from various types of PLCs, including MELSEC PLCs. It can even connect to legacy devices through serial interfaces, or directly to sensors through IOs. The data polled from PLCs and other devices can then be sent to a local or cloud server to be used for IIoT applications, and up to 6 KPIs per Flexy can easily be monitored in real-time from any web-browser through Ewon’s free Talk2M cloud service.