Factory Automation solution provider for motion control by means of pneumatic or electrical actuators via various popular industrial network and automation devices such as Mitsubishi Electric
Pneumatic valves with high reliability of 100 million life cycle
CC-Link IE Field Basic compatible and other popular interface available
Low power consumption at 0.1W
User friendly & flexible functionality
Comes with various safety features
IP 65 protection available
I/O block option available
Wide range of pneumatic actuators in different sizes to suit various applications requirement. The High productivity range of air actuator has double the life cycle of conventional type, thereby reducing maintenance labour & cost as well as machine downtime due to faulty component; improving overall productivity, cost effectiveness & labour shortage.
To be used with popular brand motor such as Mitsubishi Electric
For motor size from 50 to 750W
High rigidity & durability up to 20,000 Km
High positioning performance with repeatability up to ±5μm
Max. speed up to 2.5m/s
Max. acceleration / deceleration up to 2G
Suitable for use in food and rechargeable battery manufacturing process too
Ball screw or belt driven type
Available up to 4-axis with master controller
High positioning performance with repeatability up to ±10μm
Max. speed up to 2.5m/s
Pneumatic look-alike electric actuator with user-friendly controller
Playlist for CC-Link Demonstration Video
Playlist for IO-Link Demonstration Video
High absolute encoder resolution up to 12,582,912 ppr
Wide variation from Maximum torque size 8.5 to 3,700 Nm
High repeat accuracy up to ±1 arcsec
High speed operation up to 900 rpm
Ideal for flexible rotational positioning in assembly and transport applications
For compressed air, various gases, coolant & different fluid
With binary and analog signal output
IO Link compatible
High accuracy and repeatability
IP 65 protection available
FP series for food production processes
Food grade grease and material used in components
Anti-bacterial and bacterial removal filter for extension of food freshness
Nitrogen generator and oxygen monitor to maintain food product quality
Nitrogen level can be feedback and monitored by PLC to ensure consistent N2 supply for food process or packaging
Power Arm to handle heavy and bulky work load transfer
Can be used for work load up to 120 Kg
Easy and safe to use
To ease human labour and reduce injuries from work transfer
Small industrial robot can also be used to carry heavy load up to 80Kg without operator
Covering the fundamental, circuit design and selection for various control technology such as:
Basic Pneumatic Technology
Basic Electro-pneumatic Technology
Basic PLC control system
Basic Vacuum system and others