Factory Automation

Font Size:

EMU-CT400-A

Specifications

Category
Group
Use
Model name
Rated primary current
Rated secondary current
Rated load
Maximum use voltage
Applicable wire size (reference) IV wire
CV wire
Ratio error
Phase difference variation
Measurement category
Degree of contamination
Operating temperature range
Operating humidity range
CE marking compatible standard
Maximum voltage compatible with CE marking
Weight
Energy Saving Supporting Devices
Energy Measuring Unit
Split-type Current Sensor
400A AC
66.66mA
0.1VA
460V AC
500mm2
400mm2
±1% (5 to 100% of rating, RL≦10Ω)
±40 min. (5 to 100% of rating, RL≦10Ω)
2
-5 ~ 55°C (daily average temperature of 35 °C or less)
30% ~ 85%RH (no condensation)
EN61010-2-32
460V
0.3kg
  • 先頭 先頭
  • 前 前
  • 最後 最後
  • 次 次

* Maximum voltage means voltage to ground.

* Use an electric wire of the size of penetrating this current sensor for a primary side cable, do not use a non-insulation electric wire or a metal for a primary cable.

* Do not ground the secondary side of the split-type current sensor.