Specification
Category | ||
Series | ||
Structure | ||
Type | ||
Environmental specifications | ||
Protection degree | ||
Installation | ||
Degrees of freedom | ||
Drive system | ||
Position detection method | ||
Load capacity | Maximum | kg |
Rated | kg | |
Arm length | Upper arm | mm |
Fore arm | mm | |
Maximum reach radius | mm | |
Operating range | J1 | deg |
J2 | deg | |
J3 | deg | |
J4 | deg | |
J5 | deg | |
J6 | deg | |
Maximum speed | J1 | deg/sec |
J2 | deg/sec | |
J3 | deg/sec | |
J4 | deg/sec | |
J5 | deg/sec | |
J6 | deg/sec | |
Maximum composite speed | mm/sec | |
Position repeatability | mm | |
Ambient temperature | ℃ | |
Mass | kg | |
Tolerable moment | J4 | Nm |
J5 | Nm | |
J6 | Nm | |
Tolerable amount of inertia | J4 | kgm2 |
J5 | kgm2 | |
J6 | kgm2 | |
Tool wiring | ||
Tool pneumatic pipes | ||
Machine cable | ||
Connected controller Type | ||
Control Type |
Robot arm (Vertical type) |
RV-CR series |
Vertical multiple-joint type |
RV-8CRL-D |
Oil mist |
IP65 |
Floor type, ceiling type, (wall-mounted type) (*1) |
6 |
AC servo motor |
Absolute encoder |
8 (*2) |
7 |
450 |
470 |
931 |
ー170 to +170 |
ー110 to +110 |
+0 to +165.0 |
-200 to +200 |
-120 to +120 |
-360 to +360 |
288 |
321 |
360 |
337 |
450 |
720 |
10500 (*3) |
±0.02 |
0 to 40 |
41 |
16.2 |
16.2 |
6.86 |
0.45 |
0.45 |
0.1 |
15-pin D-SUB |
ø6 × 2 |
5 |
CR800-CVD |
Standalone |
*1: The wall-mounted specification is a custom specification where the operating range of the J1-axis is limited.
*2: The maximum load capacity indicates the maximum payload when the mechanical interface is facing downward (±10° to the perpendicular).
*3: This is the value at the surface of the mechanical interface when all axes are composited.