Specifications
Category | ||
Group | ||
Model | ||
Use | ||
Model name | ||
Transmission | ||
Phase wire system | ||
Instrument ratings | Voltage circuit | Single-phase 2-wire 3-phase 3-wire |
Single-phase 3-wire | ||
3-phase 4-wire | ||
Current circuit | ||
Frequency | ||
Auxiliary power rating | ||
No. of measurement circuits | ||
Consumption VA | Voltage circuit | |
Auxiliary power circuit | ||
Measurement items | ||
Main unit tolerances | ||
Data update cycle | ||
Compatible standard | ||
Weight | ||
External dimensions (unit: mm) |
Energy Saving Supporting Devices |
Energy Measuring Unit |
EcoMonitorLight |
Standard Model |
MODBUS RTU (RS-485) communication |
Single-phase 2-wire, single-phase 3-wire, 3-phase 3-wire common |
110V, 220V AC common |
110V AC (between wires 1 and 2, and wires 2 and 3), 220V AC (between wires 1 and 3) |
- |
50A, 100A, 250A, 400A, 600A (Dedicated split-type current sensor is used. All values indicate primary current values of current sensor.) 5A(Dedicated 5A current sensor is used. Current transformer (CT) is used in two-step configuration together with the 5A current sensor in order to allow a maximum primary current value setting of 6,000A) |
50-60Hz (automatic frequency selection) |
100V-240V AC (+10%, -15%) 50Hz/60Hz |
1 circuit |
For each phase: 0.1VA (110V AC), 0.2VA (220V AC) |
110V AC: 9VA, 220V AC: 10VA |
Current, demanded current, voltage, power, demanded power, reactive power, power factor, frequency, electric energy (regenerative, consumption), reactive electric energy, operating time |
Current, voltage, power, reactive power, apparent power, frequency: ±1.0% (relative to rated input) Power factor: ±3.0% Electric energy: ±2.0% (in 5 to 100% range of rated values; power factor = 1) Reactive electric energy: ±2.5% (in 10 to 100% range of rated values; power factor = 0) |
250 ms *Electric energy and reactive electric energy are always sampled (following short-cycle load fluctuation also). |
CE marking (EMC: EN-61326-1: 2006, Safety: EN-61010-1: 2010), UL: UL61010-1 |
0.2kg |
75 (W) x 90 (H) x 75 (D) (excluding protruding parts) |
*Refer to the catalog or manual for the detail specifications.