Products

Engineering Software

MELSEC Engineering Software

The PLC engineering environment has undergone outstanding innovation and growth.
We are now entering the era of MELSEC Engineering Software!

MELSEC's many different software products provide solutions for TCO reduction in an engineering environment, using methods such as improving design efficiency, shortening debugging time, reducing downtime, and data holding.

iQ Works

This comprehensive software suite includes various programming software for PLC, motion control, and GOT.

iQ Works

GX Works3

The next-generation engineering software contributes to development cost reduction with its intuitive programming environments.

GX Works3

GX Works2

This sequence programming software uses the program assets cultivated by GX Developer to pursue a more comfortable level of operability.

GX Works2

PX Developer

This software enables the easy creation of loop control programs with simple drag & drop operations.

PX Developer

MX Component

This Active X controller library enables easy communication processing from the PC and tablet to PLC, without the need for communication protocol awareness.

MX Component

MX Sheet

Software which uses Excel to monitor, log, collect alarm information and change configurations for the PLC.

MX Sheet

iQ AppPortal

MELSOFT iQ AppPortal is software used to manage assets integrated for each purpose, such as project files of MELSOFT products or design drawings/documents.

iQ AppPortal

FieldDeviceConfigurator

A Field Device managing/setting software which is MITSUBISHI ELECTRIC products and it is corresponding to FDT/DTM open specification. And it can be used as a FDT frame application to set the parameters of Field Device, or to maintain/adjust the device.

FieldDeviceConfigurator

Other engineering softwares

Lineup of various software to support the MELSEC Series engineering environment.

Other engineering softwares

Peripheral equipment support tools

Lineup of various free tools that further simplify development of the MELSEC Series.

Peripheral equipment support tools