PLC engineering software (MELSEC) MELSOFT iQ Works


MELSOFT iQ Works is an integrated software suite consisting of GX Works3, MT Works2, GT Works3, RT ToolBox3 mini, FR Configurator2 which are programming software for each respective product. Integration is further enhanced with MELSOFT Navigator as the central system configuration incorporating an easy‑to‑use, graphical user interface with additional project-sharing features such as system labels and parameters. The advantages of this powerful integrated software suite are that system design is made much easier with a substantial reduction in repetitious tasks, cutting down on errors while helping to reduce the overall TCO.
System management software
MELSOFT Navigator
MELSOFT Navigator, along with GX Works3, GX Works2, MT Works2, GT Works3, RT ToolBox3 mini, FR Configurator2, facilitates system level design and acts as the interface between each software. Useful functions include design of system configuration, parameter batch setting, system labels, and batch read.

Programmable controller engineering software
MELSOFT GX Works3
Graphical and intuitive operability, easy programming by just "selecting", and diagnosis function for easy troubleshooting reduces engineering cost.

MELSOFT GX Works2
Incorporating legacy support of programs created with GX Developer, further improving its functionality resulting in reduced engineering costs.

HMI/GOT screen design software
MELSOFT GT Works3
The GOT (Graphic Operation Terminal) screen creation software has been designed with 3 main features; Simplicity, Graphic Design, and Easy-Usability, further helping to create graphic screens with fewer steps.

Motion controller engineering software
MELSOFT MT Works2
The motion control design and maintenance software includes intuitive graphic based programming together with a digital oscilloscope simulator.

Robot engineering software
MELSOFT RT ToolBox3 mini
Supports various steps from programming, to commissioning, evaluation, and maintenance. In addition, improved preventative maintenance is realized through the use of an integrated 3D robot simulator.
*When iQ Works product ID is used, *RT ToolBox3 mini (simplified version) will be installed. If RT ToolBox3 (with simulation function) is required, please purchase RT ToolBox3 or RT ToolBox3 Pro.(not the additional license version)

Inverter setup software
MELSOFT FR Configurator2
This software simplifies the setup and maintenance of AC Inverters. Parameters can be registered easily and distributed to multiple inverters when replacing, and activation of the PLC function all from one setup screen.

Application Integrated Management Software
MELSOFT iQ AppPortal
It is the software for which the assets such as project and library are managed by the purpose. The revisions of registered assets are accumulated and it is easy to get the past assets. The purpose assets can be found quickly by filtering.

Field Device tool
MELSOFT FieldDeviceConfigurator
A Field Device managing/setting software which is MITSUBISHI ELECTRIC products and it is corresponding to FDT/DTM open specification.
And it can be used as a FDT frame application to set the parameters of Field Device, or to maintain/adjust the device.