Robot Engineering software (MELFA)MELSOFT RT ToolBox3

MELSOFT RT ToolBox3 introduction
Program creation and total engineering support software.
This is computer software to assist with a range of tasks from system startup through to debugging and operation.
The product line includes [RT ToolBox 3 Pro] that allows robot simulations to be run on a 3D CAD software.

- Main functions
Creating and editing programs
Checking the operating environment prior to robot installation
Simulation of robot operations on the computer
Estimating cycle times
Debugging when robots are started up
Monitoring robots states and faults during operations
RT ToolBox3 operation screen
- Its features include a ribbon bar, output window and docking pane, making information easier to see and the software easier to use.
- Operations in the 3D monitor screen have also been updated to make using the screen more intuitive.

RT ToolBox3 Pro
The MELFA Works function can be used in RT ToolBox3 Pro.
MELFA Works, an add-in tool of SolidWorks®, can simulate robot production systems on SolidWorks® and output the data of processing paths on workpieces.*1)
*1) SolidWorks® is a registered trademark of SolidWorks Corp, (USA). An add-in tool is a software program that adds certain functions to application software packages.

Lineup
Three types are available depending on the installed functions.
(●:Supported / —:Not supported)
Program editing Parameter setting |
Monitoring functions |
Simulation functions, 3D viewer (Tact times, Layout examinations) |
CAD links (Path generation, Creation of robot programs (templates)) |
|
---|---|---|---|---|
RT ToolBox3 Pro(*1) | ● | ● | ● | ●(*2) |
RT ToolBox3 | ● | ● | ● | — |
RT ToolBox3 mini | ● | ● | — | — |
Windows®-compatible
*Windows is registered trademarks of Microsoft Corporation in the United States and other countries.
- Windows®11,10