Industrial robot MELFA RV-CR series


RV-CR series introduction
Maximum performance in minimum space

Slim and compact
A smooth, curved design complements the slim arm and compact joints.
High scalability
Supporting a wide variety of functions and options such as the tracking function, additional axis control, 2D vision sensor, force sensor, 3D vision sensor, MELFA Smart Plus, and network base card, MELFA RV-CR series are useful in various situations.
- Maximum load capacity:8kg/12kg
- Robot controller: Standalone type
CR800-CVD (RV-8CRL) / CR800-12CVD (RV-12CRL)
RV-CR series lineup

Please refer to the catalog for details.
Robot controller introduction
Improved controller performance
Control cycles on CR800 series controllers take just half the current time, improving robot control performance.
The faster calculation speed gives better robot processing capacity and shorter cycle times for improved productivity.
Integration with the various sensors also makes precision operation possible.
D type controller

- A standalone controller similar to existing models.
- Enables the construction of cells using robot controllers as the control nucleus.
- Comes with various interfaces as standard, allowing customers to build a system optimized for their applications.
Catalog