This type of controller is compatible with "iQ Platform" that seamlessly integrates controllers, HMIs, engineering environment, and networks in a manufacturing site.
A multiple-CPU configuration dramatically improves the compatibility with FA devices, and allows users to perform elaborate controls and information management fast and easily.
This type of controller is a stand-alone type, just like conventional controllers. Cells can be built by using a robot controller as the core of a control.
Because various interfaces have been mounted into a robot controller as standard, the most suitable system can be configured in accordance with your application.