MELSENSOR
A vision sensor that is compact and can be operated on a network or standalone.
It can be used for automatic inspection, measurement, identification, etc.
Lineup
Compact/reduced wiring stand-alone type (VS80 series) and Integrated lighting/compact size (VS70 series)
*Please refer to the "FR series Catalog" for details.
VS80 series
- Compact and PoE equipped reduced wiring stand-alone vision sensor.
- The VS80 is equipped with PatMax RedLine@(*1), and can identify works traveling at high speed.
- Due to its compact footprint, it can be installed in space-constrained area, hard-to-reach areas, and mounted on robot hands.
(*1:High-speed/high-accuracy pattern matching algorithm)
VS70 series
- Integrated lighting/compact size
- The VS80 is equipped with PatMax RedLine@(*1), and can identify works traveling at high speed.
- It is possible to choose from a wide range of optional products such as lighting, lenses, and filters, and customize them flexibly according to customer requirements.
- The product complies with IP67 rating, dust-proof and water-proof performance are assured.
(*1:High-speed/high-accuracy pattern matching algorithm)
MELSENSOR features
Quick intuitive setup
Ease-of-use In-Sight Explorer enables configuration from image acquisition to result output in four steps.
Controls such as vision system activation, job selection, and data reception can be easily performed without being aware of the protocol.
Automatic calibration
Calibration can be performed automatically by executing a dedicated program. (MELFA Smart Plus)
Easy control with robot language
Equipped with dedicated vision commands and state variables.
Catalogs
Please refer to the "Catalogs" for details.