• twitter
  • facebook
  • mail

Products

Print Page

 

Horizontal type robot

Force sensor set

Force sensor set

Allows copy and fitting work to be completed in the same way a person would while the force applied to the hand is monitored.
Enables necessary work such as fine force adjustments and force detection to be completed.

Specifications of Force sensor

Please refer to the "Catalogs" for a robot and the details of the robot arm options.

Force Sensor Set (FR series)

Item Unit Specification Value
Force sensor set model -- 4F-FS002H-W200 4F-FS002H-W1000
Force sensor model -- 1F-FS001-W200 1F-FS001-W1000
Rated load Fx, Fy, Fz N 200 1000
Mx, My, Mz Nm 4 30
Minimum control force Fx, Fy, Fz N 0.3
Mx, My, Mz Nm 0.03
Consumption current mA 200
Weight (sensor unit) g 360 580
External dimensions mm φ80 x 32.5 φ90 x 40
Protective structure - IP30

Force Sense Interface Unit Specifications (FR series)

Item Unit Specification Value
Model -- 2F-DQ561
Interface RS-422 ch 1
(For sensor connection)
SSCNET III/H ch 1
(For robot controller and additional axis ampconnection)
Power supply Input voltage range Vdc 24±5%
Power consumption W 25
External dimensions mm 225(W)x111(D)x48(H)
Weight kg Approx. 0.8
Construction - IP20
(Panel installation, opentype)

Sensor attachment adapter for force sensor set 4F-FS002H-W1000

Part Name Model
Sensor attachment adapter (for RV-2/4/7FR) 1F-FSFLGSET-01
Sensor attachment adapter (for RV-13/20FR) 1F-FSFLGSET-02

*4F-FS002H-W200 comes with a sensor mounting adapter (for RV-2/4/7FR)

System Configuration (FR series)

Force sensor FR System Configuration

Product Configuration

No Name Qty.
1 Force sensor 1
2 Force sensor interface unit 1
3 Sensor adapter(*1) 1
4 Adapter cable 1
5 24V DC power supply 1
6 24V DC power supply cable 1m
7 Serial cable between the unit and sensor 5m
8 SSCNETIII cable 10m

*1)The sensor attachment adapter is not supplied for 4F-FS002H-W1000. It needs to purchase the sensor attachment adaptor separately.

Select the Force Sensor (FR series)

Selection flow of force sensor is indicated on below.
Confirm the selection result here and the force sensor specification, and please decide about the force sensor you use.

Please refer to the "Catalogs" for a robot and the details of the robot arm options.

Force Sensor Set (F series)

Item Unit Specification Value
Force sensor set model -- 4F-FS001-W200 4F-FS001-W1000
Force sensor model -- 1F-FS001-W200 1F-FS001-W1000
Rated load Fx, Fy, Fz N 200 1000
Mx, My, Mz Nm 4 30
Minimum control force Fx, Fy, Fz N 0.3
Mx, My, Mz Nm 0.03
Consumption current mA 200
Weight (sensor unit) g 360 580
External dimensions mm φ80 x 32.5 φ90 x 40
Protective structure - IP30

Force Sense Interface Unit Specifications

Item Unit Specification Value
Model -- 2F-TZ561
Interface RS-422 ch 1
(For sensor connection)
SSCNET III ch 1
(For robot controller and additional axis ampconnection)
Power supply Input voltage Vdc 24±5%
Power consumption W 25
External dimensions mm 225(W)x111(D)x48(H)
Weight kg Approx. 0.8
Construction - IP20
(Panel installation, opentype)

Sensor attachment adapter for force sensor set 4F-FS001-W1000

Part Name Model
Sensor attachment adapter (for RV-2/4/7F) 1F-FSFLGSET-01
Sensor attachment adapter (for RV-13/20F) 1F-FSFLGSET-02

*4F-FS001-W200 comes with a sensor mounting adapter (for RV-2/4/7F)

System Configuration

Force sensor F System Configuration

Product Configuration

No Name Qty.
1 Force sensor 1
2 Force sensor interface unit 1
3 Sensor adapter(*1) 1
4 Adapter cable 1
5 24V DC power supply 1
6 24V DC power supply cable 1m
7 Serial cable between the unit and sensor 5m
8 SSCNETIII cable 10m

*1)The sensor attachment adapter is not supplied for 4F-FS001-W1000. It needs to purchase the sensor attachment adaptor separately.

Select the Force Sensors (F series)

Selection flow of force sensor is indicated on below.
Confirm the selection result here and the force sensor specification, and please decide about the force sensor you use.