![The environment-resistant specifications MELFA](img/eng_medicine_top.jpg)
The resistance to corrosion due to chemical cleaning is enhanced, and this improves detergency and cleanliness.
These types of robots are applicable to the production environments including conveying or processing medicinal products and foods.
Features
Enhanced resistance to acid and alkaline cleaning liquids
- Since special coating (compliant to FDA *1) and special sealing are applied to these types of robots, they can be used in an environment sterilized with hydrogen peroxide gas and withstand wipe cleaning with hydrogen peroxide water.
(*1: Food and Drug Administration)
- Stainless materials are used to enhance the corrosion resistance.
NSF H1 (*2) -certified grease for food machinery
- The grease for food machinery is used to improve cleanliness.
(*2:Sanitation guideline of NSF (National Sanitation Foundation) in the United States)
Surface shape that prevents foreign matter from getting into and remaining inside
- Specially-shaped bolts and the smooth surface facilitate daily cleaning.
Models
Series |
Type |
Chemical-resistant |
H1 grease for food machinery |
RV-4F series |
RV-4FM, RV-4FLM |
-SE**01 |
-SE**02 |
RV-7F series |
RV-7FM, RV-7FLM |
RV-13F series |
RV-13FM, RV-13FLM |
RV-20F series |
RV-20FM |
RH-6FH series |
RH-6FH35XXM RH-6FH45XXM RH-6FH55XXM |
-SE**01 |
-SE**02 |
RH-12FH series |
RH-12FH55XXM RH-12FH70XXM RH-12FH85XXM
|
RH-20FH series |
RH-20FH85XXM
|