Factory Automation

Industrial robot MELFA RH-CRH series

RH-CRH series

RH-CRH series introduction

Compact arm for space saving and Lightweight robot arms.

Maximum payload: 3kg, 6kg type

RH-3/6CRH Features

  • Model: RH-3CRH/RH-6CRH
  • Overall height:
    RH-3CRH : 500mm/RH-6CRH : 520mm
  • Robot weight:
    RH-3CRH : 14kg
    RH-6CRH6020 : 17kg
    RH-6CRH7020 : 18kg

Maximum payload: 10kg, 20kg type

RH-10/20CRH Features

  • Model: RH-10CRH/RH-20CRH
  • Overall height:
    RH-10CRH : 560mm/RH-20CRH : 774mm
  • Robot weight:
    RH-10CRH60XX/70XX*1 : 20kg
    RH-10CRH80XX*1 : 21kg
    RH-20CRH8542 : 54kg
    RH-20CRH10042 : 57kg
    (*1 : XX= 20 or 30)

Page top

Features

RH-CRH conpactcell
Reducing overall height for a compact design
  • Can be installed in a limited space.
  • Can be incorporated into a wide variety of systems.
  • Easy installation because of simple and lightweight.
High-speed operation and high performance for productivity.
  • CC-Link IE Field Basic as standard.
  • Productivity enhanced due to improved continuous operation performance.
  • Intelligent functions supported by Smart Plus. (*2)
    (*2: Not supported for RH-10CRH/20CRH)
Batteryless motor (RH-10CRH/20CRH)
  • Eliminates the need for periodic battery replacement
  • No risk of losing the origin due to a flat battery

Page top

RH-CRH series lineup

RH-CRH series Lineup

Please refer to the catalog for details.

Page top

Applications

Pick and Place operation
Labeling
Tracking

Page top

Catalog

Please refer to the catalog for details.



ページトップに戻る

Related Link

Page top