Product Features

 

Product Features

Collaborative robot MELFA ASSISTA

Simpler and Easier

Collaborative robot MELFA ASSISTA

Mitsubishi Electric Collaborative Robot - MELFA ASSISTA can share a workspace with humans.
Simpler, Easier and more flexible.
This robot will change your perception of what a "robot" is.

Show details of Collaborative MELFA ASSISTA (Special Page)

MELFA ASSISTA Speciial page

Easy Control

Move easily with the operation buttons.

The operating buttons on the robot arm provide you with easy control for ASSIST A and the teaching pendant for programming and teaching is no longer needed.
The LED on the robot arm display the status of the robot.

Industrial Robots

Easy Programming

No need for expertise.

You can create programs visually using intuitive operations with RT-Visual-Box.
"Visual Programming" - This software allows operators to simply program this robot with a "train by demonstration" programing interface.This allows them to move the robot arm position and set way-points easily.

Easy Programming

Easy Connecting

A Wide Variety of Components and Applications.

ASSISTA offers a wide variety of components-Grippers, Fingers, Vision and other peripherals-developed by a group of organizations known as MELFA Robot Partners.
These tools can easily be setup and configured for your application.
ASSISTA can also be configured to move freely as as part of an AGV/AMR or as a mobile robot.
(AGV:Automated Guided Vehicle, AMR:Autonomous Mobile Robot)

Easy Connecting

Cataloge

Please refer to the catalogs for details