Protection Relays MELPRO-D Series

Product Features
It is digital protection relays for high/extra-high-voltage power distribution.
MELPRO-D series provides high performance and abundant lineup.

Multi-function
- The MELPRO-D series relay is suitable for feeder protection, motor protection and transformer protection applications.
- Easily configurable, the relay offers multiple step time grading for over-current protection co-ordination.
- Two settings groups offer flexibility for testing purposes or the ability to accommodate different load conditions.
- Remote communications options include IEC 61850 ethernet communications or Modbus (RS485).
- IEC 61850 communications can be achieved using 2 optical ports.
- If 2 optical ports are used, HSR (High-availability Seamless Redundancy) or PRP (Parallel Redundancy Protocol) can be selected through the user interface.
- Up to 5 disturbance recorder fault records can be stored (24 samples/cycle). These fault records can be analysed using PC Tool software.
- Circuit breakers can be controlled via the HMI or remotely.
Advanced User Interface
- VFD (Vacuum Florescent Display) adopted for better visibility than LCD.
- Relay Software tool enables simple relays setting changes, status indications, CB control, sequence of events (SOE) and data digital fault recorder (DFR) data acquisition.
- PLC (Programmable logic Control) functionality enables easy customisation of logic for user.
Reliability
- Self-diagnosis function monitors the main hardware and issues alarm for failure.
- 2 out of 3 relay configuration (option) can keep continuous protection even if one relay fails.
Easy Replacement
Panel cutout size is the same as the existing version of MELPRO-D so easy to replace.
Compliance Standards
IEC60255- series for EMC and protection functional elements.