Factory Automation

Protection Relays MELPRO-D Series

Features

Relay Software tool enables simple relays setting changes, status indications, CB control, sequence of events (SOE) and data digital fault recorder (DFR) data acquisition.

Monitoring and Setting

Monitoring

Monitoring of Input voltage/current, DI/DO (binary input/output), relay's setting list is available.
Event, Access and Alarm logs can be viewed.

Setting

Settings changes can be made using settings files which have been prepared in advance.

PLC (Programmable Logic) function

Selected functionality can be assigned the protection relay outputs and internal logic can be easily configured by the user.

Analisys of distuebance record data

Disturbance record in the relay can be transferred and stored on a PC in COMTRADE format.
The waveform can be analyzed using the PC tool analysis software.
The disturbance record in the relay retained in the event of a loss of DC supply.

Download

You can download PC-HMI software from the following.
For Windows 8 and later versions, installation of the USB driver is unnecessary.

Related Link