3D Laser Processing Machines
Towards a new type of 3D processing. Challenging unparalleled speed and precision
High-speed processing
Equipped with a Zero-Offset Head with increased critical speeds at corner sections, making high-speed processing possible. The utilization of a new control unit has led to improved processing speeds and faster rotation axes, shortening processing times by up to 40%.(in-house comparison)
Shorter processing time
Mitsubishi Electric's control system optimizes the laser output power and provides Dross Reduction Control that greatly reduces dross adhesion, minimizing the need for post-processing deburring.
Operability
Simplified teaching box dramatically reduces keystrokes during programming and allows for quicker job setup including program correction.
Towards versatility and new possibilities... Devoting limitless passion to 3D laser processing
Wide range of applications
The VZ20 series expands the range of laser applications in welding and thick-plate cutting. The maximum thickness of stainless steel that can be cut using nitrogen assist gas has increased 2.5 times compared to our previous model.
Offset processing head
The Offset Head is slimmer than ever, realizing superior work piece accessibility and lower chance of collision with the work piece and jig. VZ20 is the perfect choice for the processing of deep drawn parts.
Operability
Simplified teaching box dramatically reduces keystrokes during programming and allows for quicker job setup including program correction.