Model line-up covers your machining needs from piece parts to super-accurate mold making
Mitsubishi Electric helps improve our customers' productivity with total solutions covering machine, power supply, adaptive control, automated systems and networks.
Oil wire-cut EDM
Flagship model incorporating extreme precision machining
■Productivity
Oil specialized power supply
■Accuracy
Linear shaft motor + High-speed fiber-optic communications
■Stability
High rigidity + Structure with heat / vibration isolation
■Intelligent AT
Innovative automatic wire threading
■Usability
Outstanding usability
■ADVANCE PLUS control improves / High-value-added function is available (option)
Ultrahigh precision wire-cut EDM
Wire-cut EDM to meet to anticipations for ultrahigh accuracy
■Machining Accuracy
Next-generation drive system and optimum machine structure
■Automatic wire threading
Advanced technology for greatly improved productivity
■Productivity Threading
Advanced Productivity
■Workability / Operability
Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
■Energy Savings, Low Running Cost
"Fast" and "Ergonomic"operation
High-performance wire-cut EDM
High-performance model innovating the next-generation of high-performance machines
■Opening the door to IoT New type control unit "D-CUBES"
By improving machining accuracy and utilizing IoT technology, we will support customer productivity
improvement, with innovation technology, manufacturing will be on the next stage
■Innovative Automatic Wire Threading -Intelligent AT-
Advanced technology for greatly improved productivity
■Machining Accuracy -Opt Drive System-
Next-generation drive system and optimum machine structure
■Productivity -Precise Finish Circuit-
Advanced Productivity
■Easy Operation -Natural User Interface-
Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
■Energy Savings, Low Running Cost -Long Life System-
Consideration for the environment and cost reduction
■High-value-added functions option
▪φ0.05, φ0.07automatic wire threading
▪Digital-FS power supply
▪Angle Master ADVANCE Ⅱ
High-productivity wire-cut EDM
Standard model pursuing a cost performance machining system
■Opening the door to IoT New type control unit "D-CUBES"
By improving machining accuracy and utilizing IoT technology, we will support customer productivity
improvement, with innovation technology, manufacturing will be on the next stage
■Innovative Automatic Wire Threading -Intelligent AT-
Advanced technology for greatly improved productivity
■Machining Accuracy -Opt Drive System-
Next-generation drive system and optimum machine structure
■Productivity -Precise Finish Circuit-
Advanced Productivity
■Easy Operation -Natural User Interface-
Excellent performance with "Easy operation","human error reduction" and "connect ability" supporting productivity improvement for customers.
■Energy Savings, Low Running Cost -Long Life System-
Consideration for the environment and cost reduction