• twitter
  • facebook
  • mail

Products

Print Page

 

Machining samples (Select from the machining content)

Fine-hole Drilling Electrical Discharge Machines All machining samples

Back to the Machining samples (Select from the machining content)

H_VH_SAMPLE03.jpg

Example of other machining samples


Fine-hole Drilling Electrical Discharge Machines
All machining samples
Examples of other samples



Slanted surface small hole machining

Model : VH10
Workpiece : Steel
Workpiece thickness : 0.5mm
Wire : Tungsten rod
Electrode diameter : φ0.1mm
Machining time : Approx. 20 sec./hole
Features : 1)Small hole can be machined even on slanted surface where toll tip slips if machined with a drill.
2)High-speed small hole machining is realized by using a commercially-available rod electrode and FH power supply.
Useful feature : Water
FH