• twitter
  • facebook
  • mail

Products

Print Page

 

Circuit Breakers for Use in Particular Applications

Instantaneous tripping Circuit Breakers

It is a breaker with instantaneous trip only. This breaker is "dedicated circuit breakers for short circuit protection", it does not have overcurrent trip characteristics for standard circuit breaker and protects only against large current such as short circuit current.

■Lineup

Rated current Model AC・DC
Fix NF32-SV・NF63-CV・NF63-SV・NF63-HV AC・DC
NF125-CV・NF125-SV AC・DC
NF250-CV・NF250-SV AC・DC
NF63-HRV・NF125-HV・NF250-HV AC・DC
NF400-CW・NF400-SW・NF630-CW・NF630-SW AC・DC
Adjustable NF800-SEW AC
NF1000-SEW・NF1250-SEW
NF800-SDW DC
NF1600-SEW AC
NF1250-SDW・NF1600-SDW DC

Isolation Switches

  • These are standard MCCBs without the automatic tripping element.
  • The appearance, size, drilling plan and available accessories are all identical to similar standard S and C Series MCCBs.

■Specification The Appearance, size, a drilling plan, accessories, etc., are all identical to the C, S and H Class breakers with the same designations.
(With the exception of DSN 30-CS, it is standard with a trip button.)

Model DSN30-CS DSN63-CV DSN125-CV DSN250-CV
Rated current (A) 30 50 60 63 100 125 225 250
Pole 2 3 2 3 2 3 2 3 2 3 2 3 2 3 2 3
Rated Voltage AC/DC(V) 440/- 500/250 500/250 500/250
Switching Capacity AC/DC(A) 180/- 300/125 360/150 378/155 600/250 750/310 1350/560 1500/625
Short time
withstand current
Rms value(A)
1(s)
2500
0.02(s)
1000 2000 4000
Model DSN400-CW DSN630-CW DSN800-CW
Rated current (A) 400 600 630 800
Pole 2 3 2 3 2 3 2 3
Rated Voltage AC/DC(V) 600/250 600/250 600/250
Switching Capacity AC/DC(A) 2400/1000 3600/1500 3780/1575 4800/2000
Short time
withstand current
Rms value(A)
1(s)
6000 8000 10000
Model DSN32-SV DSN63-SV
Rated current (A) 30 32 50 60 63
Pole 2 3 2 3 2 3 4 2 3 4 2 3 4
Rated Voltage AC/DC(V) 500/250 500/250
Switching Capacity AC/DC(A) 180/75 192/80 300/125 360/150 378/155
Short time
withstand current
Rms value(A)
1(s)
1000 1000
Model DSN125-SV DSN250-SV DSN400-SW
Rated current (A) 100 125 225 250 400
Pole 2 3 4 2 3 4 2 3 4 2 3 4 2 3 4
Rated Voltage AC/DC(V) 690/250 690/250 690/250
Switching Capacity AC/DC(A) 600/250 750/310 1350/560 1500/625 2400/1000
Short time
withstand current
Rms value(A)
1(s)
2000 4000 6000
Model DSN630-SW DSN800-SW DSN1000-SW DSN630-SW DSN1600-SW
Rated current (A) 600 630 800 1000 1200 1250 1600
Pole 2 3 4 2 3 4 2 3 4 3 4 3 4 3 4 3 4
Rated Voltage AC/DC(V) 690/250 690/250 690/250 690/250 690/250
Switching Capacity AC/DC(A) 3600/1500 3780/1575 4800/2000 6000/2500 7200/3000 7500/3125 9600/4000
Short time
withstand current
Rms value(A)
1(s)
8000 10000 15000 15000 20000