Products
Earth Leakage Relays

The Earth Leakage Relays combined with ZCT can detect and output signal when earth leakage is occurred.
Various types of relays and ZCTs are prepared.
High level of earth leakage protection is available combined with MCCBs or external circuit.
- 1.We have the compatibility type with which relay part and ZCT part are freely combined.
- 2.In addition to the standard type, we also have higher harmonics wave type and surge type.
- 3.For Earth Leakage Circuit Breakers, when combined with No-Fuse circuit breakers you can break Earth-fault circuits.
Some products are regionally specific; for up to date sales availability, please check your local web page.
Product List

This kind of relay is an electrical self-holding type, called as compact-economic-type, and can serve to save a space.
The Earth Leakage Relays are classified into the following types,
• NV-ZBA
(small-size economical product)
• NV-ZSA
(general-use product)
• NV-ZHA
(applicable to higher harmonics and surge)
• NV-ZLA
(applicable to higher harmonics and surge)