Human-Machine Interfaces(HMIs)-GOT GT SoftGOT
![](/fa/products/assets/img/img_mv-1_sm.jpg)
![GT SoftGOT2000 Version1](/fa/products/hmi/got/pmerit/sgt/sgt2000/images/sgt_title.jpg)
Function List
To use various functions of GOT, an SD memory card, USB memory, battery, or option units may be required.
For the details, please refer to the Graphic Operation Terminal GOT2000 Series catalog or relevant product manual.
●:Supported -:Not supported
Item | GT27 | GT25*1 | GT21*2 | GT SoftGOT2000 | |
---|---|---|---|---|---|
Screen size | 5.7” to 15" | 5.7” to 12.1" | 3.8” to 7" | - | |
Resolution | VGA, SVGA, XGA | VGA, WVGA, SVGA, WXGA |
WVGA, others | Resolution: 640 to 1920 × 480 to 1200 |
|
Alarm display (user) | ● | ● | ●*11 | ● | |
Alarm display (system) | ● | ● | - | ● | |
Historical trend graph | ● | ● | ●*11 | ● | |
Graphical meter | ● | ● | ● | ● | |
Logging | ● | ● | ●*3 | ● | |
Recipe | ● | ● | ●*11 | ● | |
Device data transfer | ● | ● | ● | ● | |
Hard copy | File output(BMP, JPEG) | ● | ● | ●*3 | ● |
File output(PDF)[NEW] | ● | ● | - | - | |
Serial printer output | ● | ● | ●*3 | ●*4 | |
Ethernet printer output | ● | ● | ● | ●*4 | |
PictBridge printer output | ● | ●*6 | - | ●*4 | |
Report | File output | ● | ● | - | ●*5 |
Serial printer output | ● | ● | ●*3 | ●*5 | |
Ethernet printer output | ● | ● | ● | ●*5 | |
PictBridge printer output | ● | ●*6 | - | ●*5 | |
Sound output | ● | ●*6 | - | ●*7 | |
GOT Mobile | ● | ● | - | ●*12 | |
VNC server | ● | ● | - | - | |
Remote personal computer operation (Ethernet) |
● | ● | - | - | |
SoftGOT-GOT link | ● | ● | - | ● | |
MES interface | ● | ● | - | - | |
Mobile Screen | ● | ● | - | ●*12 | |
Operator authentication | ● | ● | ●*11 | ● | |
Operation log | ● | ● | - | ● | |
FA transparent | ● | ● | ● | - | |
Multi-channel | ● 4 channels (Up to 3 units) |
● 4 channels (Up to 3 units*6) |
●*3 2 channels (No units can be mounted) |
●*8 4 channels |
|
Station No. switching | ● | ● | ● | ● | |
Screen gesture, Object gesture | ● | - | - | - | |
GOT network interaction | ● | ● | - | ● | |
KANA KANJI/Pinyin conversion [Ver.UP] |
● | ● | ● | ● | |
Security key authentication | ● | ● | - | - | |
IP filter | ● | ● | ● | - | |
Backup/restoration | ● | ● | ●*3 | ●*13 [NEW] |
|
Document display | ● | ● | - | ● | |
Device monitor | ● | ● | ● | - | |
Sequence program monitor (iQ-R ladder) | ● | ● | - | - | |
Sequence program monitor (Ladder) | ● | ● | - | - | |
Network monitor | ● | ● | - | - | |
CC-Link IE Field Network diagnostics | ● | ● | - | - | |
Intelligent module monitor | ● | ● | - | - | |
Drive recorder | ● | ● | - | ●*13 | |
Servo amplifier graph | ● | ● | - | ●*13 | |
Motion program editor | ●*9 | ●*9 | - | - | |
Motion program I/O | ●*9 | ●*9 | - | - | |
Servo amplifier monitor | ● | ● | - | - | |
R motion monitor | ● | ● | - | - | |
Q motion monitor screen | ● | ● | - | - | |
CNC monitor | ●*9 | ●*9 | - | - | |
CNC monitor 2 | ● | ● | - | - | |
Log viewer | ● | ● | - | - | |
FX list editor | ● | ● | ●*10 | - | |
FX ladder monitor | ● | ● | - | - | |
System launcher, System launcher (servo network) | ● | ● | - | ●*13 | |
GOT offline monitor | ● | ● | - | ● |
- *1Specifications are different from those of GT25 wide, GT25 rugged, or GT25 handy models.
For the details, please refer to the GOT2000 series function list. - *2Specifications are different from those of GT21 wide models.
For the details, please refer to the GOT2000 series function list. - *3Excluding GT2103-PMBLS.
- *4Data is output to the printer that is recognized by the personal computer.
- *5CSV files are saved in the virtual drive of the personal computer so that it is recommended to output the files to printers.
- *6Excluding GT2505-VTBD.
- *7Data is output to a built-in speaker of personal computer or an external speaker.
- *8Supported by Ethernet connection, OPC UA Client connection, or microcomputer connection.
- *9Supported by GOTs with a resolution of SVGA or higher.
- *10Supported by GT2104-RTBD only.
- *11On GT2103-PMBLS, only the functions that do not require SD memory card can be used.
- *12It is recommended to use GT SoftGOT2000 (Multiple channels) for this function.
- *13Supported by GT SoftGOT2000 (Multiple channels) only.