Human-Machine Interfaces(HMIs)-GOT GOT SIMPLE Series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Specifications
General specifications
Item | Specifications | |||||
---|---|---|---|---|---|---|
Operating ambient temperature*1 | 0 to 50 ℃ | |||||
Storage ambient temperature | -20 to 60 ℃ | |||||
Operating/Storage ambient humidity | 10 to 90% RH, non-condensing*2 (The wet bulb temperature is 39℃). | |||||
Vibration resistance | Conforms to IEC 61131-2*6 |
Frequency | Acceleration | Half-amplitude | Sweep Count | |
Under intermittent vibration | 5 to 8.4 Hz | - | 3.5 mm | 10 times each in X, Y and Z directions |
||
8.4 to 150 Hz | 9.8 m/s² | - | ||||
Under continuous vibration | 5 to 8.4 Hz | - | 1.75 mm | - | ||
8.4 to 150 Hz | 4.9 m/s² | - | ||||
Shock resistance | Conforms to IEC 61131-2 (147m/s², 3 times each in the X, Y, and Z directions)*6 | |||||
Operating atmosphere | Must be free of lamp black, corrosive gas, flammable gas, or excessive amount of electro conductive dust particles. Must be no direct sunlight. (Same as for saving) | |||||
Operating altitude*3 | 2000m (6562ft) max. | |||||
Installation location | Inside control panel | |||||
Overvoltage category*4 | Ⅱ or less | |||||
Pollution degree*5 | 2 or less | |||||
Cooling method | Self-cooling | |||||
Grounding | Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 0.14 to 1.5 mm2 (solid wire), 0.14 to 1.0 mm2 (stranded wire), or 0.25 to 0.5 mm2 (rod terminal with an insulation sleeve). If impossible, connect the ground cable to the control panel. |
- *1Includes the temperature inside the enclosure of the control panel to which the GOT is installed.
- *2If the ambient temperature exceeds 40 °C, the absolute humidity must not exceed 90% RH at 40 °C.
- *3Do not use or store the GOT under pressures higher than the atmospheric pressure of altitude 0 m (0 ft).
Failure to observe this instruction may cause a malfunction. When the air inside the control panel is purged by pressurization, the surface sheet may be lifted by high pressure. As a result, the touch panel may be difficult to press, and the sheet may be peeled off. - *4This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises.
Category II applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the raged voltage of 300 V is 2500 V. - *5This index indicates the degree to which conductive pollution is generated in the environment where the equipment is used.
In pollution degree 2, only non-conductive pollution occurs but temporary conductivity may be produced due to condensation. - *6The definition of 1G has been changed from 9.8 m/s² to 10 m/s² in IEC 61131-2 ED.3. The product was tested by using the former definition, 1G = 9.8 m/s².
Power supply specifications
Item | Specifications | ||
---|---|---|---|
GS2110-WTBD | GS2107-WTBD | ||
Input power supply voltage | 24 V DC (+10%, -15%), ripple voltage 200 mV or less | ||
Power consumption | 7.6 W (317 mA/24 V) or less | 6.5 W (271 mA/24 V) or less | |
At backlight off | 3.8 W (158 mA/24 V) or less | 3.8 W (158 mA/24 V) or less | |
Inrush current | 17 A or less (6 ms, ambient temperature 25 ℃, at the maximum load) | ||
Permissible instantaneous power failure time | Within 5 ms | ||
Noise immunity | Conforms to IEC61000-4-4, 2 kV (power supply line) | ||
Dielectric withstand voltage | 350 V AC for 1 minute (across power supply terminals and earth) | ||
Insulation resistance | 500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |
Performance specifications
Item | Specifications | ||
---|---|---|---|
GS2110-WTBD | GS2107-WTBD | ||
Display section*1 | Type | TFT color liquid crystal display | |
Screen size | 10" | 7" | |
Resolution | 800 × 480 dots | ||
Display size | W222 (8.74) × H132.5 (5.22) [mm] (inch) (Horizontal format) | W154 (6.06) × H85.9 (3.38) [mm] (inch) (Horizontal format) | |
Display character | 16-dot standard font: 50 characters 30 lines (Horizontal format) | ||
Display color | 65536 colors | ||
Brightness | 32-level adjustment | ||
Backlight | LED-type (no replacement required) Backlight off/screen saving time can be set. |
||
Touch panel*2 | Type | Analog-resistive film type | |
Key size | Minimum 2 × 2 [dots] (per key) | ||
Number of points touched simultaneously | Simultaneous 2-point presses prohibited (Only one point can be touched.) | ||
Life | 1 million times (operating force 0.98 N max.) | ||
Memory | C drive | Flash memory (Internal) (9 MB), for storing project data, OS | |
Life (Number of write times) 100000 times | |||
Built-in interface | RS-422 | 1 ch Transmission speed: 115200/57600/38400/19200/9600/4800 bps Connector shape: D-sub 9 pins (Female) Terminating resistor: 330 Ω fixed |
|
RS-232 | 1 ch Transmission speed: 115200/57600/38400/19200/9600/4800 bps Connector shape: D-sub 9 pins (Male) |
||
Ethernet | 1 ch Data Transfer method: 100BASE-TX, 10BASE-T, Connector shape: RJ-45 (modular jack) |
||
USB (device) | 1 ch (rear face) USB version: USB 1.1 (Full-Speed 12 Mbps) Connector shape: USB Mini-B |
||
SD memory card | 1 ch Conforms to the SD standard, Supported memory card: SDHC memory card, SD memory card |
||
Buzzer output | Single tone (LONG/SHORT/OFF adjustable) | ||
Protective structure*3 | IP65F (only the front part of the panel) | ||
External dimensions | W272 (10.71) × H214 (8.43) × D56 (2.21) [mm] (inch) | W206 (8.11) × H155 (6.11) × D50 (1.97) [mm] (inch) | |
Weight | Approx. 1.3 kg (Excluding mounting fixtures) | Approx. 0.9 kg (Excluding mounting fixtures) | |
Compatible software package | Version1.215Z or later*4 |
- *1Bright dots (always lit) and dark dots (unlit) may appear on a liquid crystal display panel. It is impossible to completely avoid this symptom, as the liquid crystal display comprises of a great number of display elements. Flickers and partial discoloration may be generated on the liquid crystal display panel due to individual differences of panels. Please note that these phenomena appear due to its characteristic and are not caused by product defect.
- *2The touch panel is an analog-resistive type. Simultaneous pressing of two or more areas on the touch panel may activate the switch between those areas. Do not press two or more areas simultaneously on the touch panel.
- *3Note that this does not guarantee all users' operation environment. In addition, the product may not be used in environments under exposition of oil or chemicals for a long period of time, or in environments filled with oil-mist.
- *4When the software is earlier than GT Works3 Version1.215Z, installation of the GS installer is required.
External dimensions
GS2110-WTBD
![GS2110-WTBD](/fa/products/hmi/got/pmerit/got_simple/images/ex_gs2110.jpg)
[Unit: mm (inch)]
GS2107-WTBD
![GS2107-WTBD](/fa/products/hmi/got/pmerit/got_simple/images/ex_gs2107.jpg)
[Unit: mm (inch)]
Components names
GS2110-WTBD
![GS2110-WTBD](/fa/products/hmi/got/pmerit/got_simple/images/comp_gs2110wtbd.jpg)
GS2107-WTBD
![GS2107-WTBD](/fa/products/hmi/got/pmerit/got_simple/images/comp_gs2107wtbd.jpg)
- 1)Display section
- 2)Touch panel
- 3)RS-232 interface
- 4)RS-422 interface
- 5)Ethernet interface
- 6)USB interface (device)
- 7)Cable clamp mounting hole
- 8)Rating plate
- 9)SD memory card interface
- 10)SD memory card access LED
- 11)Power terminal
- 12)Ethernet communication status LED
- 13)Unit installation fitting
Panel cutting dimensions
Horizontal format (If the vertical format is selected, the dimension must be rotated 90°.)
Cut holes in the following dimensions on the panel.
Ensure 10 mm of space in upper and lower parts of the panel for mounting fixtures.
[Unit: mm (inch)]
Model | A | B |
---|---|---|
GS2110-WTBD | 258 (10.16") | 200 (7.88") |
GS2107-WTBD | 191 (7.52") | 137 (5.4") |
![Panel thickness](/fa/products/hmi/got/pmerit/got_simple/images/panel_gs21.jpg)
Panel thickness: 1.6 to 4 mm (0.06 to 0.16 inch)