Human-Machine Interfaces(HMIs)-GOT GOT SIMPLE Series

Specifications
General specifications
Item | Specifications | |||||
---|---|---|---|---|---|---|
Operating ambient temperature*1 | 0 ℃ to 50 ℃ | |||||
Storage ambient temperature | -20 ℃ to 60 ℃ | |||||
Operating/Storage ambient humidity | 10% RH to 90% RH, non-condensing*2 | |||||
Vibration resistance | Compliant with IEC 61131-2*6 |
Frequency | Acceleration | Half amplitude | Sweep count | |
Under intermittent vibration | 5 to 8.4 Hz | - | 3.5 mm | 10 times in each X, Y, or Z direction |
||
8.4 to 150 Hz | 9.8 m/s² | - | ||||
Under continuous vibration | 5 to 8.4 Hz | - | 1.75 mm | - | ||
8.4 to 150 Hz | 4.9 m/s² | - | ||||
Shock resistance | Compliant with IEC 61131-2*6 (147 m/s² (15G), 3 times in each X, Y, or Z direction) |
|||||
Operating atmosphere | No greasy fumes, corrosive gas, flammable gas, excessive
conductive dust, and direct sunlight (as well as at storage) |
|||||
Operating altitude*3 | 2000 m or less | |||||
Installation location | Inside control panel | |||||
Overvoltage category*4 | Ⅱ or less | |||||
Pollution degree*5 | 2 or less | |||||
Cooling method | Self-cooling | |||||
Grounding | Grounding with a ground resistance of 100 Ω or less by using a ground cable that has a cross-sectional area of 2 mm2 or more. If impossible, connect the ground cable to the control panel. |
- *1Includes the temperature inside the enclosure of the control panel to which the GOT is installed.
- *2If the ambient temperature exceeds 40 ℃, the absolute humidity must not exceed 90% RH at 40 ℃.
- *3Do not use or store the GOT under a pressure higher than the atmospheric pressure at altitude 0 m. Doing so may cause a malfunction.
Air purging by applying pressure to the control panel may create clearance between the surface sheet and the touch panel. This may cause the touch panel to be not sensitive enough or the sheet to come off. - *4This indicates the section of the power supply to which the equipment is assumed to be connected between the public electrical power distribution network and the machinery within the premises. Category II applies to equipment that is supplied with power from fixed facilities.
The withstand surge voltage for the equipment with the rated voltage up to 300 V is 2500 V. - *5This indicates the occurrence rate of conductive material in an environment where a device is used. Pollution degree 2 indicates an environment where only non-conductive pollution occurs normally and a temporary conductivity caused by condensation shall be expected depending on the conditions.
- *6The definition of 1G has been changed from 9.8 m/s² to 10 m/s² in IEC 61131-2 ED.3. The product was tested by using the former definition, 1G = 9.8 m/s².
Power supply specifications
Item | Specifications | ||
---|---|---|---|
GS2110-WTBD-N | GS2107-WTBD-N | ||
Power supply voltage | 24 V DC (+10%, -15%), ripple voltage 200 mV or less | ||
Power consumption | Under the maximum load | 7.6 W (317 mA/24 V) or less | 6.5 W (271 mA/24 V) or less |
Backlight OFF | 3.8 W (158 mA/24 V) or less | 3.8 W (158 mA/24 V) or less | |
Inrush current | 17 A or less (6 ms, ambient temperature 25 ℃, at the maximum load) | ||
Permissible instantaneous power failure time | Within 5 ms | ||
Noise immunity | Conforms to IEC61000-4-4, 2 kV (power supply line) | ||
Withstand voltage | 350 V AC for 1 minute across power terminals and earth | ||
Insulation resistance | 500 V DC across power terminals and earth, 10 MΩ or more by an insulation resistance tester |
For the status of conforming to various standards and laws (CE, UKCA, ATEX, UL/cUL, KC, KCs,
and maritime certifications [ABS/BV/DNV/LR/NK/RINA] (as of June 2023)),
please refer to the "Standards and certifications Products".
Operate and store the GOT in environments without direct sunlight, high temperature, dust, humidity, and vibrations.
Performance specifications
Item | Specifications | ||
---|---|---|---|
GS2110-WTBD-N | GS2107-WTBD-N | ||
Display section*1*2 | Display device | TFT color LCD | |
Screen size | 10" widescreen | 7" widescreen | |
Resolution | WVGA: 800 × 480 dots | ||
Display size | 222(8.74) (W) × 132.5(5.22) (H) mm(inch) | 154(6.06) (W) × 85.9(3.38) (H) mm(inch) | |
Number of displayed characters | 16-dot standard font: 50 characters × 30 lines (two-byte characters) 12-dot standard font: 66 characters × 40 lines (two-byte characters) |
||
Display color | 65536 colors | ||
Brightness adjustment | 32 levels | ||
Backlight*4 | LED (not replaceable) | ||
Touch panel*3*9 | Type | Analog resistive film | |
Key size | Minimum 2 × 2 dots*7 (per key) | ||
Simultaneous press | Not available*5 (Only 1 point can be touched.) | ||
Life | 1 million touches or more (operating force: 0.98 N or less) | ||
Panel color | Black | ||
Memory | Memory capacity | Memory for storage (ROM)*10: 32 MB (User memory: 15 MB) Memory for operation (RAM): 128 MB (User memory: 64 MB*11) |
|
Life (number of write times) |
100000 times | ||
Built-in interface | RS-422/485 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600, 4800 bps Connector shape: D-sub 9-pin (female) Terminating resistor: 330 Ω, 110 Ω, OPEN (Selectable by the terminating resistor setting switch.) |
|
RS-232 | 1 channel Transmission speed: 115200, 57600, 38400, 19200, 9600, 4800 bps Connector shape: D-sub 9-pin (male) |
||
Ethernet | 1 channel Data transfer method: 100BASE-TX, 10BASE-T Connector shape: RJ45 (modular jack) AUTO MDI/MDI-X |
||
USB (device) | 1 channel (rear face) | ||
USB version: USB 1.1 (Full-Speed 12 Mbps) Connector shape: USB Mini-B | |||
SD memory card*10 | 1 channel, SDHC compliant (maximum 32 GB) | ||
Buzzer output | Single tone (tone length adjustable) | ||
Protective structure*6 | Front: IP65F*8 | ||
Safety standards, radio laws (as of August 2024) | CE, UKCA, UL, cUL, KC | ||
External dimensions | 272(10.71) (W) × 214(8.43) (H) × 56(2.20) (D) mm(inch) | 206(8.11) (W) × 155(6.10) (H) × 50(1.97) (D) mm(inch) | |
Panel cut dimensions | 258(10.16) (W) × 200(7.87) (H) mm(inch) | 191(7.52) (W) × 137(5.39) (H) mm(inch) | |
Weight (excluding a fitting) | 1.3(2.9) kg(lb) | 0.9(2.0) kg(lb) | |
Compatible software package | GT Works3 Version 1.320J or later*12 |
- *1As a characteristic of liquid crystal display panels, bright dots (always lit) and dark dots (never lit) may appear on the panel. Since liquid crystal display panels comprise a great number of display elements, the appearance of bright and dark dots cannot be reduced to zero. Individual differences in liquid crystal display panels may cause differences in color, uneven brightness and flickering. Note that these phenomena are characteristics of liquid crystal display panels and it does not mean the products are defective or damaged.
- *2Flickering may occur due to vibration, shock, or the display colors.
- *3When a stylus is used, the touch panel has a life of 100 thousand touches. The stylus must satisfy the following specifications.
•Material: polyacetal resin •Tip radius: 0.8 mm or more - *4To prevent the display section from burning in and lengthen the backlight life, enable the screen save function and turn off the backlight.
- *5If you touch two points or more simultaneously on the touch panel, a switch in an unintended location may operate. Do not touch two points or more simultaneously on the touch panel.
- *6Note that the structure does not guarantee protection in all users' environments. The GOT may not be used in certain environments where it is subjected to splashing oil or chemicals for a long period of time or soaked in oil mist.
- *7The minimum size of a key that can be arranged. To ensure safe use of the product, the following settings are recommended.
•Key size: 16 × 16 dots or larger •Distance between keys: 16 dots or more - *8The suffix "F" of IP65F is a symbol that indicates protection rate against oil. It is described in the Appendix of Japanese Industrial Standard JIS C 0920.
- *9Repeatedly touching the outer edge of the actual display area may cause the product to fail.
- *10While writing data to the memory for storage (ROM) or an SD memory card, if GOT is powered off, the data may be corrupted which may cause the GOT to stop operating.
- *11Up to 64 MB of memory for operation (RAM) can be used by writing BootOS with a version of the basic system application of 01.55.*** or later. Also, please design the GOT screen using GT Works3 Version 1.320J.
- *12To use new functions, the latest version of GT Works3 is required.
External dimensions
GS2110-WTBD-N

[Unit: mm (inch)]
GS2107-WTBD-N

[Unit: mm (inch)]
Part names
GS2110-WTBD-N

GS2107-WTBD-N

- 1)Display section
- 2)Touch panel
- 3)RS-232 interface
- 4)RS-422/485 interface
- 5)Ethernet interface
- 6)USB interface (Device)
- 7)Hole for preventing the USB cable from unplugging
- 8)Terminating resistor setting switch
- 9)Rating plate
- 10)SD memory card interface
- 11)SD memory card access LED
- 12)Vertical installation arrow mark
- 13)Power terminal
- 14)Ethernet communication status LED
- 15)Hole for unit installation fittings
Panel cutting dimensions
[Unit: mm (inch)]
Screen size | Model | A | B | C* |
---|---|---|---|---|
10" widescreen | GS2110-WTBD-N | 258 (10.16) +2 (0.08)0 (0) | 200 (7.87) +2 (0.08)0 (0) | 10 (0.39) or more |
7" widescreen | GS2107-WTBD-N | 191 (7.52) +2 (0.08)0 (0) | 137 (5.39) +2 (0.08)0 (0) | 10 (0.39) or more |
- *Dimension C is required for installing fittings on the control panel.

Panel thickness: 1.6 to 4 mm (0.06 to 0.16 inch)