Human-Machine Interfaces(HMIs)-GOT GOT SIMPLE Series

Simple model with pursued usability

GS21-NNew Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch

- WVGA
800×480 - TFT
65536
colors - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Power
24 V DC
7 inch

- WVGA
800×480 - TFT
65536
colors - User memory (ROM)
15 MB - User memory (RAM)
64 MB - Power
24 V DC
GS21Old Version
- Ethernet
- RS-232
- RS-422/485
- CC-Link IE Field Basic
10 inch

- WVGA
800×480 - TFT
65536
colors - Memory for storage (ROM) 9 MB
- Power
24 V DC
7 inch

- WVGA
800×480 - TFT
65536
colors - Memory for storage (ROM) 9 MB
- Power
24 V DC
Hardware features
Item | Specifications | |||
---|---|---|---|---|
GS2110-WTBD-N | GS2107-WTBD-N | GS2110-WTBD [Discontinued] |
GS2107-WTBD [Discontinued] |
|
Display | 10" widescreen, TFT color LCD, 65536 colors | 7" widescreen, TFT color LCD, 65536 colors | 10" widescreen, TFT color LCD, 65536 colors | 7" widescreen, TFT color LCD, 65536 colors |
Resolution | WVGA | |||
Backlight | White LED | |||
Memory capacity |
ROM: 32 MB (User memory: 15 MB) RAM: 128 MB (User memory: 64 MB*) [Upgrade] |
Memory for storage (ROM): 9 MB | ||
Standard interface | Ethernet, RS-232, RS-422/485 | Ethernet, RS-232, RS-422 | ||
USB device (USB Mini-B): 1 channel (USB 1.1 (Full-Speed 12 Mbps)) SD memory card interface |
- *Up to 64 MB of memory for operation (RAM) can be used by writing BootOS with a version of the basic system application of 01.55.*** or later. Also, please design the GOT screen using GT Works3 Version 1.320J or later.
External appearance [front face/rear face]
GOT SIMPLE New Version

GOT SIMPLE Old Version


Professional designs in just a few clicks
You can effectively use existing screen assets or design aesthetic screens with GT Works3, the software that can be commonly used for the GOT2000 Series and GOT SIMPLE Series.
- *Use GT Works3 Version 1.250L or later to design screens of GS21-N models.
- *For the details of GT Works3 functions, please refer to "GT Works3".