Human-Machine Interfaces (HMIs)-GOT GOT2000 Series
![](/fa/products/assets/img/img_mv-1_sm.jpg)
Product list
GOT
Classification | Model | Screen size | Display section Display color |
Panel color | Power | |
---|---|---|---|---|---|---|
Rugged model | GT25 | GT2507T-WTSD | 7" WVGA | TFT color 65536 colors |
Silver | 24 V DC |
Communication unit
Product name | Model | Specifications |
---|---|---|
Wireless LAN communication unit*1 | GT25-WLAN [March 31, 2025 to be discontinued] |
IEEE802.11b/g/n compliant, built-in antenna, wireless LAN access point (base station)*2, station (client), connection to personal computer, tablet, smartphone Compliance with: Japan Radio Law*3, FCC standards*4, RE Directive*5 (R&TTE Directive*4 ), KC*6, Radio Equipment Regulations (UKCA)*7 Country where the unit can be used: Japan, the United States, the EU member states, the UK, Switzerland, Norway, Iceland, Liechtenstein, and South Korea |
- *1Data transfer in wireless LAN communication may not be as stable as that in cable communication. A packet loss may occur depending on the surrounding environment and the installation location. Be sure to perform a confirmation of operation before using this product.
- *2When [Operation Mode] is set to [Access Point] in [Wireless LAN Setting] of GT Designer3, up to five stations are connectable.
- *3The product with hardware version A or later (manufactured in December 2013) complies with the regulation.
- *4The product with hardware version B or later (manufactured from October 2014) complies with the regulation.
- *5The product complies with the RE Directive from March 31, 2017.
- *6The product with hardware version D or later (manufactured from May 2016) complies with the regulation.
- *7The product with hardware version G or later (manufactured from October 2021) complies with the regulation.
Options
Product name | Model | Specifications | |
---|---|---|---|
UV protective sheet (for the rugged model)*1 |
GT25T-07WPSVC | For 7" rugged model | ● Antiglare type (UV cutoff) ● Transparent ● Without a hole for the USB environmental protection cover ● 1 sheet |
Protective cover for oil*2 | GT25T-07WPCO | For 7" rugged model | |
Stand | GT25T-07WSTAND | For 7" rugged model | |
SD memory card | NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ||
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ||
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ||
Battery | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data (for replacement) | |
Panel-mounted USB port extension*3 | GT14-C10EXUSB-4S | Cable length 1 m, For routing the USB port (host) of the GOT rear face to the front side of the control panel | |
GT10-C10EXUSB-5S | Cable length 1 m, For routing the USB port (device) of the GOT rear face to the front side of the control panel | ||
USB cable (data transfer cable) | GT09-C30USB-5P | Cable length 3 m, For connecting a personal computer (screen design software) and GOT |
- *1The UV protective sheet for the rugged model does not comply with IP66F and IP67F.
- *2The protective cover for oil for the rugged model does not comply with IP66F.
- *3When using a rugged model, the panel-mounted USB port extension does not comply with IP66F.
Software
Product name | Model | Description | ||
---|---|---|---|---|
HMI/GOT Screen Design Software MELSOFT GT Works3 |
SW1DND-GTWK3-EC | English Version | Site license product*1 | DVD |
GT Works Text to Speech License*3 | SW1DND-GTVO-M | Standard license product | ||
VNC Server Function License*2 | GT25-VNCSKEY-1 | 1 license | ||
GT25-VNCSKEY-5 | 5 licenses | |||
GT25-VNCSKEY-10 | 10 licenses | |||
GT25-VNCSKEY-20 | 20 licenses | |||
GOT Mobile Function License*2 | GT25-WEBSKEY-1 | 1 license | ||
GT25-WEBSKEY-5 | 5 licenses | |||
GT25-WEBSKEY-10 | 10 licenses | |||
GT25-WEBSKEY-20 | 20 licenses |
- *1Anyone can use the product as long as that person belongs to the business office (including overseas offices) of the corporation that purchased the product, or to the same public vocational training facility or other educational institution as the corporation.
- *2One license is required for one GOT.
- *3To edit sound files, each personal computer requires one license.