Human-Machine Interfaces (HMIs)-GOT GOT2000 Series

Options
Protective sheet
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
Protective sheet*1 | GT27-15PSGC | For 15" |
• Antiglare type • Transparent • With a hole for the USB environmental protection cover • A set of 5 sheets |
◯ | - | - | - | - | - | - |
GT25-12PSGC | For 12.1" | ◯ | ◯ | - | - | - | - | - | ||
GT25-10PSGC | For 10.4" | ◯ | ◯ | - | - | - | - | - | ||
GT25-08PSGC | For 8.4" | ◯ | ◯ | - | - | - | - | - | ||
GT25-05PSGC | For 5.7" | ◯ | - | - | - | - | - | - | ||
GT25-05PSGC-2 | For 5.7" | - | ◯ | - | - | - | - | - | ||
GT25-12WPSGC | For 12.1" wide models |
• Antiglare type • Transparent • Without a hole for the USB environmental protection cover*2 • A set of 5 sheets |
- | - | ◯ | - | - | - | - | |
GT25-10WPSGC | For 10.1" wide models |
- | - | ◯ | - | - | - | - | ||
GT21-07WPSGC | For 7" wide models |
- | - | ◯ | - | - | ◯ | - | ||
GT27-15PSCC | For 15" | • Clear type • Transparent • With a hole for the USB environmental protection cover • A set of 5 sheets |
◯ | - | - | - | - | - | - | |
GT25-12PSCC | For 12.1" | ◯ | ◯ | - | - | - | - | - | ||
GT25-10PSCC | For 10.4" | ◯ | ◯ | - | - | - | - | - | ||
GT25-08PSCC | For 8.4" | ◯ | ◯ | - | - | - | - | - | ||
GT25-05PSCC | For 5.7" | ◯ | - | - | - | - | - | - | ||
GT25-05PSCC-2 | For 5.7" | - | ◯ | - | - | - | - | - | GT25-12WPSCC | For 12.1" wide models |
• Clear type • Transparent • Without a hole for the USB environmental protection cover*2 • A set of 5 sheets |
- | - | ◯ | - | - | - | - |
GT25-10WPSCC | For 10.1" wide models |
- | - | ◯ | - | - | - | - | ||
GT21-07WPSCC | For 7" wide models |
- | - | ◯ | - | - | ◯ | - | ||
GT25-12PSCC-UC*4 | For 12.1" | • Clear type • Transparent • Without a hole for the USB environmental protection cover*3 • A set of 5 sheets |
◯*4 | ◯ | - | - | - | - | - | |
GT25-10PSCC-UC*4 | For 10.4" | ◯*4 | ◯*4 | - | - | ◯ | - | - | ||
GT25-08PSCC-UC*4 | For 8.4" | ◯ | ◯*4 | - | - | ◯ | - | - | ||
GT21-04RPSGC-UC | For 4.3" | • Antiglare type • Transparent • A set of 5 sheets |
- | - | - | - | - | - | ◯ | |
GT21-03PSGC-UC | For 3.8" | - | - | - | - | - | - | ◯ | ||
GT21-04RPSCC-UC | For 4.3" | • Clear type • Transparent • A set of 5 sheets |
- | - | - | - | - | - | ◯ | |
GT21-03PSCC-UC | For 3.8" | - | - | - | - | - | - | ◯ |
- *1The white model does not have the front USB interface. It is recommended to use the products that the USB environmental protection cover area is closed.
- *2The protective sheet is shaped not to cover the USB environmental protection cover.
- *3When using the product with the USB environmental protection cover area closed, the front USB interface cannot be used.
- *4Necessary for the GOT to comply with the ATEX directive and KCs regulation. For applicable GOT models, please refer to the "Standards and certifications Products".
Antibacterial/Antiviral Protective Sheet
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide | GT25 Rugged | GT23 | GT21 Wide | GT21 | ||||
Antibacterial/Antiviral Protective Sheet | GT25-12PSAC | For 12.1" | • Clear type • Transparent • With a hole for the USB environmental protection cover • Material: acrylic (PMMA) • A set of 5 sheets |
◯ | ◯* | - | - | - | - | - |
GT25-10PSAC | For 10.4" | ◯ | ◯* | - | - | - | - | - | ||
GT25-08PSAC | For 8.4" | ◯ | ◯* | - | - | - | - | - |
- *Not available to GT2512F-STNA, GT2512F-STND, GT2510F-VTNA, GT2510F-VTND, GT2508F-VTNA, GT2508F-VTND, GT2506HS-VTBD, and GT2505HS-VTBD.
UV protective sheet (for the rugged model)
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
UV protective sheet (for the rugged model)* |
GT25T-07WPSVC | For 7" rugged model | • Antiglare type (UV cutoff) • Transparent • Without a hole for the USB environmental protection cover • 1 sheet |
- | - | - | ◯ | - | - | - |
- *The UV protective sheet for the rugged model does not comply with IP66F and IP67F.
Environmental protection sheet (for the open frame model)
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
Environmental protection sheet (for the open frame model) | GT25F-12ESGS | For 12.1" | • For conforming to IP67F • Antiglare type • Slivery • 1 sheet |
- | ◯* | - | - | - | - | - |
GT25F-10ESGS | For 10.4" | - | ◯* | - | - | - | - | - | ||
GT25F-08ESGS | For 8.4" | - | ◯* | - | - | - | - | - |
- *GT2512F-STNA, GT2512F-STND, GT2510F-VTNA, GT2510F-VTND, GT2508F-VTNA, and GT2508F-VTND only.
USB environmental protection cover
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
USB environmental protection cover |
GT25-UCOV | For 15"/12.1"/ 10.4"/8.4" |
Environmental protection cover for the USB interface on the GOT front face (for replacement) | ◯ | ◯ | - | - | - | - | - |
GT25-05UCOV | For 5.7" | ◯ | - | - | - | - | - | - | ||
GT21-WUCOV | For 12.1" wide models /10.1" wide models / 7" wide models / 5.7" |
- | ◯ | ◯ | - | - | ◯ | - |
Protective cover for oil
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Protective cover for oil*1 |
GT20-15PCO | For 15" | ◯ | - | - | - | - | - | - |
GT20-12PCO | For 12.1" | ◯ | ◯ | - | - | - | - | - | |
GT20-10PCO | For 10.4" | ◯ | ◯ | - | - | ◯ | - | - | |
GT20-08PCO | For 8.4" | ◯ | ◯ | - | - | ◯ | - | - | |
GT25-05PCO | For 5.7" | ◯ | - | - | - | - | - | - | |
GT25-05PCO-2 | For 5.7" | - | ◯ | - | - | - | - | - | |
GT21-12WPCO | For 12.1" wide models | - | - | ◯ | - | - | - | - | |
GT21-10WPCO | For 10.1" wide models | - | - | ◯ | - | - | - | - | |
GT21-07WPCO | For 7" wide models | - | - | ◯ | - | - | ◯ | - | |
GT25T-07WPCO*2 | For 7" rugged model | - | - | - | ◯ | - | - | - | |
GT21-04RPCO | For 4.3" | - | - | - | - | - | - | ◯ | |
GT10-20PCO | For 3.8" | - | - | - | - | - | - | ◯ |
- *1Check if the protective cover for oil can be used in the actual environment before use. When using the cover, the front USB interface and human sensor cannot be used.
- *2The protective cover for oil for the rugged model does not comply with IP66F.
Stand
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Stand | GT15-90STAND | For 15" | ◯ |
- | - | - | - | - | - |
GT15-80STAND | For 12.1" | ◯ | ◯ | - | - | - | - | - | |
GT15-70STAND | For 10.4" / 8.4" | ◯ | ◯ | - | - | ◯ | - | - | |
GT25-10WSTAND | For 10.1" wide models | - | - | ◯ | - | - | - | - | |
GT21-07WSTAND | For 7" wide models | - | - | ◯ | - | - | ◯ | - | |
GT25T-07WSTAND | For 7" rugged model | - | - | - | ◯ | - | - | - | |
GT05-50STAND | For 5.7" | ◯ | ◯ | - | - | - | - | - |
Memory card [SD memory card]
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Memory card [SD memory card] |
NZ1MEM-2GBSD | SD memory card for GOT, 2 GB | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
NZ1MEM-4GBSD | SDHC memory card for GOT, 4 GB | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
NZ1MEM-8GBSD | SDHC memory card for GOT, 8 GB | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | |
NZ1MEM-16GBSD | SDHC memory card for GOT, 16 GB | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ | ◯ |
Memory card [CF card]
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Memory card [CF card] |
GT05-MEM-128MC | CF card for GT27-MMR-Z, 128 MB | ◯ | - | - | - | - | - | - |
GT05-MEM-256MC | CF card for GT27-MMR-Z, 256 MB | ◯ | - | - | - | - | - | - | |
GT05-MEM-512MC | CF card for GT27-MMR-Z, 512 MB | ◯ | - | - | - | - | - | - | |
GT05-MEM-1GC | CF card for GT27-MMR-Z, 1 GB | ◯ | - | - | - | - | - | - | |
GT05-MEM-2GC | CF card for GT27-MMR-Z, 2 GB | ◯ | - | - | - | - | - | - | |
GT05-MEM-4GC | CF card for GT27-MMR-Z, 4 GB | ◯ | - | - | - | - | - | - | |
GT05-MEM-8GC | CF card for GT27-MMR-Z, 8 GB | ◯ | - | - | - | - | - | - | |
GT05-MEM-16GC | CF card for GT27-MMR-Z, 16 GB | ◯ | - | - | - | - | - | - |
Memory card adaptor
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Memory card adaptor | GT05-MEM-ADPC | Conversion adapter from CF card for GT27-MMR-Z to memory card (TYPE II) | ◯ | - | - | - | - | - | - |
Attachment
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
Attachment*3 | GT15-70ATT-98 | For 10.4" | For replacing GT168□, GT158□, A985GOT*1 | ◯ | ◯ | - | - | ◯ | - | - |
GT15-70ATT-87 | For replacing A870GOT-SWS/TWS or A8GT-70GOT-TB/TW/SB/SW | ◯ | ◯ | - | - | ◯ | - | - | ||
GT15-60ATT-97 | For 8.4" | For replacing GT167□, GT157□, A97□GOT | ◯ | ◯ | - | - | ◯ | - | - | |
GT15-60ATT-96 | For replacing A960GOT | ◯ | ◯ | - | - | ◯ | - | - | ||
GT15-60ATT-87 | For replacing A870GOT-EWS, A8GT-70GOT-EB/EW, A77GOT-EL, A77GOT-EL-S5/S3 | ◯ | ◯ | - | - | ◯ | - | - | ||
GT15-60ATT-77 | For replacing A77GOT-CL, A77GOT-CL-S5/S3, A77GOT-L, A77GOT-L-S5/S3 | ◯ | ◯ | - | - | ◯ | - | - | ||
GT15-50ATT-95W | For 5.7" | For replacing A956WGOT, F940WGOT | ◯ | ◯ | - | - | - | - | - | |
GT15-50ATT-85 | For replacing A85□GOT | ◯ | ◯ | - | - | - | - | - | ||
GT21-04RATT-40 | For 4.3" | For replacing GT104□ | - | - | - | - | - | - | ◯*2 |
- *1Including the GP250□ and GP260□ manufactured by Schneider Electric Japan Holdings Ltd.
- *2Only available to GT2104-RTBD.
- *3An attachment is usable when the control panel has a thickness of 2 to 3 mm. When an attachment is used, the GOT is not IP67F-rated.
Battery
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Battery | GT11-50BAT | Battery for backup of SRAM data, clock data, and system status log data*1 | ◯ (For replacement) |
◯*2 (For replacement) |
◯ (For replacement) |
◯ (For replacement) |
◯ (Option) |
◯ (For replacement) |
◯*3 (For replacement) |
- *1GT21 does not support the system status log data backup function.
- *2Cannot be used with GT2506HS-VTBD.
- *3GT2103-PMBD, GT2103-PMBDS, GT2103-PMBDS2, and GT2103-PMBLS do not have a built-in battery.
Special fitting
Product name | Model | Specifications | Supported model | |||||||
---|---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | ||||
Special fitting* | GT25-12FIT-EXS | For 12.1" | For compliance with the ATEX directive and KCs regulation | ◯* | - | - | - | - | - | - |
GT25-10FIT-EXS | For 10.4" | ◯* | ◯* | - | - | - | - | - |
- *Necessary for the GOT to comply with the ATEX directive and KCs regulation. For applicable GOT models. please refer to the "Standards and certifications Products".
Panel Mount HMI Speaker
Product name | Model | Specifications | Supported model | ||||||
---|---|---|---|---|---|---|---|---|---|
GT27 | GT25 | GT25 Wide |
GT25 Rugged |
GT23 | GT21 Wide |
GT21 | |||
Panel Mount HMI Speaker*1 | FA1-GT0S04W | Items included in product package: speaker, audio cable (1m), power supply connector, cable clamp, user's manual | ◯*2 | ◯*2*3 | ◯ | ◯*4 | - | - | - |
- *1For the details of the product, please contact MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED.
- *2A sound output unit (GT15-SOUT) should be mounted on the extension interface of the GOT.
- *3Excluding GT2505-VTBD.
- *4The model can be used within the specification range of the Panel Mount HMI Speaker. For detailed specifications, please refer to the user's manual of the speaker.
For the user's manual, please contact your local sales office of MITSUBISHI ELECTRIC ENGINEERING COMPANY LIMITED.